DS9105, DS9105-SET

iButton Number Set


Please check latest availability status for a specific part variant.

Description

Unlike conventional keypads, where data is entered by pressing a mechanical key, the solid buttons of an iButton® keypad allow users to enter data by simply touching each button with an iButton probe or handheld computer. Each of these buttons comes from the factory with blank memory, allowing the user to program each button with whatever data the user would like entered when touched. The iButton keypad is a simple, robust alternative for data entry in harsh environments such as outdoors, industrial workplaces and other locations, where a normal keypad is impractical to operate. Since iButtons are made from stainless steel, this keypad is easily cleaned with hot water and detergent.

The individual iButtons that comprise the keypad can be arranged as desired to maximize ease of use. They can be stuck on a smooth surface using adhesive pads or mounted through 16.5mm holes in a rigid material and fastened by lock rings. The material thickness should not exceed 3.0mm. For a detailed description of the communication protocol and the electrical characteristics of the iButton used in this keypad, please refer to the DS1982 data sheet.

Key Features

  • DS1982-based iButtons branded with their respective character for optimum legibility
  • 128 bytes of user-programmable EPROM in each iButton for maximum flexibility
  • Available as set of 12 (as shown in the graphic) or as individual iButtons
Part NumberOverviewBudgetary
Price
See Notes
DS9105 DS9101_sm
Branded iButton 0
$24.05 @1k
DS9105-SET DS9101_sm
Branded iButton Keypad Set
See All iButton Mounting Options (16)
Pricing Notes:
This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.

Technical Documents

App Note 5507 Understanding the DS1WM Synthesizable 1-Wire Bus Master

Quality and Environmental Data

Request Reliability Report for: DS9105  DS9105-SET 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


Belle Isle 2020
05/29/2020 - 05/31/2020, Detroit, MI
2020 Detroit Grand Prix - Chevrolet Detroit Grand Prix presented by Lear Fast Facts The Chevrolet Detroit Grand Prix presented by Lear was hosted on Belle Isle, May 29 - 30 2020. The event featured the cars of the NTT IndyCar Series, the IMSA WeatherTech SportsCar Championship and the Trans Am Series presented by Pirelli. The weekend is collectively referred to as the Chevrolet Detroit Grand Prix presented by Lear and it once again featured the Chevrolet Dual in Detroit IndyCar doubleheader.

RSVP