DS9092K

iButton Starter Kit


Please check latest availability status for a specific part variant.

Description

The DS9092K iButton® Starter Kit provides the basic hardware for a quick evaluation of the Maxim iButton family of products that communicate using the 1-Wire® protocol. The kit uses the USB port of a Microsoft Windows®-based Personal Computer running Vista™, XP SP2 (or higher), or Microsoft Server Operating Systems Windows 2003 or 2008. The kit includes several iButtons as well as an assortment of accessories. The easy setup process includes the free download of 1-Wire drivers and the OneWireViewer demonstration software to easily communicate with iButtons through the PC’s USB port. The download site for the free 1-Wire drivers and bundled OneWireViewer is found at:

http://www.maximintegrated.com/1-wiredrivers

For software developers who wish to create custom iButton applications, Maxim provides documentation and a free library of source code examples at http://www.maximintegrated.com/ibutton under the Software Development Kits link. Please check our website regularly for software updates.

To evaluate plastic-packaged 1-Wire devices instead of the iButton form factor, use the DS9090K instead of the DS9092K.

EV Kit Contents
QTY DESCRIPTION
1 DS1904-F5 iButton Real Time Clock
1 DS1971-F3 iButton 256-bit EEPROM
1 DS1971-F5 iButton 256-bit EEPROM
1 DS1990-F5 Serial Number iButton
1 DS1996-F5 iButton 64-kbit Memory
5 DS9093F, DS9093AB/AG/AR/AY key fobs
1 DS1402D-DR8 dual Blue Dot™ Receptor
1 DS9490R USB to 1-Wire adapter

Key Features

  • Starter Kit to help evaluate iButton technology using a Microsoft Windows-based PC
  • Easy Setup with USB adapter
  • Free download of 1-Wire drivers and OneWireViewer Demonstration Software
Part NumberiButton KitThermochron KitBudgetary
Price
See Notes
DS9092K YesNo$60.69 @1
See All iButton Starter Kits (2)
Pricing Notes:
This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.

Technical Documents

Tutorial 4373 OneWireViewer and iButton Quick Start Guide
Tutorial 1796 Guide to 1-Wire Communication

Quality and Environmental Data

Request Reliability Report for: DS9092K 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources