DS1921K

Thermochron iButton Starter Kit


Please check latest availability status for a specific part variant.

Description

The DS1921K Thermochron iButton® Starter Kit provides the basic hardware for a quick evaluation of Maxim’s Thermochron iButton family that communicates using the 1-Wire® protocol. The kit uses the USB port of a Microsoft Windows®-based Personal Computer running Vista®, XP SP2 (or higher), or Microsoft Server Operating Systems Windows 2003 or 2008. The kit includes a DS1921 Thermochron iButton device and all hardware required to communicate with it. The DS1921K is also capable of evaluating any other iButton devices, including the high-capacity Thermochron devices (DS1922L, DS1922T, and DS1923), the Hygrochron device (DS1923), and the temperature-only iButton device (DS1920). Please note that the DS1921 is the only iButton device included in the kit. All other iButton devices may be purchased separately. The easy setup process includes the free download of 1-Wire drivers and the OneWireViewer demonstration software to easily communicate with iButton devices through the PC's USB port. The download site for the free 1-Wire drivers and bundled OneWireViewer is found at:

www.maximintegrated.com/1-wiredrivers

For software developers who wish to create custom iButton applications, Maxim provides documentation and a free library of source code examples at www.maximintegrated.com/ibutton under the Software Development Kits link. Please check our website regularly for software updates.

To evaluate plastic-packaged 1-Wire devices instead of the iButton form factor, use the DS9090K instead of the DS1921K. To evaluate other iButton devices besides the Thermochron devices, see the DS9092K.

EV Kit Contents
QTY DESCRIPTION
1 DS1921G-F5# Thermochron iButton
1 DS9093F Snap-in Fob, Black
1 DS1402D-DR8 dual Blue Dot™ Receptor
1 DS9490R USB to 1-Wire adapter
Thermochron iButtonスターターキット Thermochron iButtonスターターキット Enlarge+

Key Features

  • Starter Kit to evaluate the DS1921 Thermochron iButton temperature recording device with a Microsoft Windows-based PC
  • Easy Setup with USB Adapter
  • Free download of 1-Wire drivers and OneWireViewer Demonstration Software
  • Compatible with other Thermochron iButton devices DS1922L, DS1922T, DS1922E, DS1923 (not included)
Part NumberThermochron Kit
DS1921K Yes
See All iButton Starter Kits (2)
Pricing Notes:
This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.

Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


Belle Isle 2020
05/29/2020 - 05/31/2020, Detroit, MI
2020 Detroit Grand Prix - Chevrolet Detroit Grand Prix presented by Lear Fast Facts The Chevrolet Detroit Grand Prix presented by Lear was hosted on Belle Isle, May 29 - 30 2020. The event featured the cars of the NTT IndyCar Series, the IMSA WeatherTech SportsCar Championship and the Trans Am Series presented by Pirelli. The weekend is collectively referred to as the Chevrolet Detroit Grand Prix presented by Lear and it once again featured the Chevrolet Dual in Detroit IndyCar doubleheader.

RSVP