DS1410K

iButton Developer's Kit


Please check latest availability status for a specific part variant.

Description

The DS1410K Developer's Kit contains all the software and hardware necessary to complete integration of the DS1410E iButton® Holder and corresponding iButtons into an application.

The software provided contains an object file (called the Access System), which must be linked with the application code to provide the communication path between the host and the DS1410E.

Documentation and examples in a variety of programming languages are also provided for reference. The DS1410E supports DOS, OS/2, Windows® 3.1/3.11/95/NT, and PC-UNIX® operating systems.

The kit also provides two different iButtons, a DS1410E iButton Holder, and optional accessories to extend the number of iButtons per holder or to provide convenient access. No other software or hardware is necessary to move into production. Simply choose the iButton(s) according to your scheme, link the object file with the application code, and purchase additional iButtons and holders on an as needed basis.

A Customer Registration Form is provided for easy access to free upgrades and discounts on the purchase of other Dallas Authorization Developer's kits.

Key Features

INCLUDES:
  • DS1410E Parallel Port Adapter
  • DS1402D-DB8 Blue Dot Receptor
  • DS1991 Multi iButton
  • DS1994 Time iButton
  • Software
  • Customer registration form

Quality and Environmental Data

Request Reliability Report for: DS1410K 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


Belle Isle 2020
05/29/2020 - 05/31/2020, Detroit, MI
2020 Detroit Grand Prix - Chevrolet Detroit Grand Prix presented by Lear Fast Facts The Chevrolet Detroit Grand Prix presented by Lear was hosted on Belle Isle, May 29 - 30 2020. The event featured the cars of the NTT IndyCar Series, the IMSA WeatherTech SportsCar Championship and the Trans Am Series presented by Pirelli. The weekend is collectively referred to as the Chevrolet Detroit Grand Prix presented by Lear and it once again featured the Chevrolet Dual in Detroit IndyCar doubleheader.

RSVP