DS1410E-001

Parallel Port Adapter


Please check latest availability status for a specific part variant.

Description

The DS1410E utilizes a DS1481 1-Wire® Bus Master to generate the 1-Wire timing signal at both normal overdrive operating speeds. The DS1410E's logic allows transparent printer operation while a 1-Wire device or iButton® is installed, allowing the parallel port to be shared.
DS1410E, DS1410E-001: Parallel Port Adapter DS1410E, DS1410E-001: Parallel Port Adapter Enlarge+

Key Features

  • Performs 1-Wire signal conversion
  • Compatible with low-power parallel ports
  • No external power required
  • Supports regular and overdrive operating modes
  • Operates with DOS, Windows®, Windows 95, Windows NT, SCO UNIX®, UNIXWARE, and HP_UX for workstations

Quality and Environmental Data

Request Reliability Report for: DS1410E-001 
Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources

Type ID Title
Evaluation Board2710DS1410K iButton Developer's Kit

Belle Isle 2020
05/29/2020 - 05/31/2020, Detroit, MI
2020 Detroit Grand Prix - Chevrolet Detroit Grand Prix presented by Lear Fast Facts The Chevrolet Detroit Grand Prix presented by Lear was hosted on Belle Isle, May 29 - 30 2020. The event featured the cars of the NTT IndyCar Series, the IMSA WeatherTech SportsCar Championship and the Trans Am Series presented by Pirelli. The weekend is collectively referred to as the Chevrolet Detroit Grand Prix presented by Lear and it once again featured the Chevrolet Dual in Detroit IndyCar doubleheader.

RSVP