Top

Evaluation Kit for the DS2485

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the DS2485 Jun 07, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Provides the Ability to Exercise All Functional Commands
  • Quickly Create, Save, and Load Custom 1-Wire Scripts
  • Customizable Timings Allow for Various 1-Wire Configurations such as Long Lines
  • Flexible Timings Ensure Support for Existing and Future Devices
  • Alterable I2C Address Ensures a Conflict-Free Environment
  • Easily Discover Connected 1-Wire Devices with Built-in Search ROM Accelerator
  • GPIO Allows External Control or Signaling
  • Fully Compliant with USB Specification v2.0

Applications/Uses

  • Industrial Sensors and Tools
  • Limited-Use Consumables
  • Medical Instruments
  • Printer Cartridge Identification

Description

The DS2485 evaluation (EV) kit provides the hardware and software necessary to exercise the features of the DS2485. The EV kit’s main hardware consists of a DS9481P-300 USB-to-1-Wire® adapter and two DS9121BQ socket boards. Both the DS2485 and DS28E07 devices are included for evaluation. The software runs on Windows® 10, Windows 8, and Windows 7 operating systems and provides a graphical user interface (GUI) to exercise the features of the DS2485.

Simplified Block Diagram

DS2485EVKIT: Board Photo DS2485EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the DS2485 Jun 07, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .