MAX66903-K00

Evaluation Kit for the MAX66100, MAX66120, and MAX66140


Please check latest availability status for a specific part variant.

Description

The MAX66903 evaluation kit (EV kit) is a fully functional ISO 15693 reader that supports all the mandatory and optional commands in the ISO 15693 protocol. The EV kit also performs a SHA-1 calculation using the on-board microcontroller. SHA-1 is a secure hash algorithm with a challenge-and-response authentication (ISO/IEC 10118-2 SHA-1). This feature was added to support the MAX66140.

The EV kit is complete with an on-board HF antenna, an in-circuit jumper option for an external 50Ω antenna, USB connectivity with parasitic power, and on-board microcontroller with modulation and demodulation circuitry. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) that supports the features of the MAX661x0 devices.

Key Features

  • Fully Functional Low-Cost ISO 15693 Reader
  • SHA-1 Support
  • On-Board HF Antenna
  • External 50Ω Antenna Option
  • USB 2.0 Support
  • Power Provided Through USB
  • External Circuitry for Modulation and Demodulation of the ISO 15693 Frame
  • Windows-Compatible GUI Available for Download
  • Schematics and Firmware Available for Quick Development

Applications/Uses

  • Access Control
  • Asset Tracking
  • Driver Identification (Fleet Application)
  • eCash
Request Reliability Report for: MAX66903-K00 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources