MAX66901-K00

High-Frequency Developers Kit for ISO 14443B and ISO 15693 RFID Keys

Only Product Offering Cost Effective SHA-1 Mutual Authentication for High Security Access Control


Please check latest availability status for a specific part variant.

Description

The MAX66901 evaluation kit (EV kit) includes RFID keys and reader hardware for evaluation of Maxim's line of 13.56MHz RFID keys. The RFID keys can be used in access control, security, and eCash applications. Besides standard transactions using both ISO 14443B and ISO 15693 protocols, the EV kit demonstrates the speed, reliability, and security of SHA-1-based mutual authentication. The fully documented serial-port command set allows converting this kit into a full-access control or eCash system.
13.56 MHz HF Developers Kit (MAX66901) 13.56 MHz HF Developers Kit (MAX66901) Enlarge+

Key Features

  • Complete System to Evaluate Maxim's Line of RFID Keys
  • Uses Sirit INfinity 110 13.56MHz RFID Reader Module
  • Fully Documented Serial-Port Command Set
  • Supports ISO 14443B and ISO 15693 Protocols
  • Allows Full Evaluation of SHA-1 Mutual Authentication
  • Accepts Firmware Updates to Support Future RFID Keys
  • Configurable Baud Rate: 9.6, 19.2, 38.4, 57.6, and 115.2kbps
  • Single 6V to 9V DC Power-Supply Operation

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs
Request Reliability Report for: MAX66901-K00 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources