Temperature and humidity data loggers are designed for use in specific applications, such as pharmaceutical and life science cold chain distribution, fresh produce distribution, process monitoring, environmental monitoring and autoclave temperature data logging. Each device is programmable and can be re-programmed and used for many years.
iButton® data loggers are durably packaged modules enhanced by our 1-Wire communications protocol. iButton Thermochron® temperature data loggers make it simple and inexpensive to monitor and log temperature data of critical assets, helping to ensure integrity throughout the manufacturing process, sterilization cycle, or cold chain distribution.
For applications where both temperature and humidity are important, iButton Hygrochron™ data loggers record and report both temperature and humidity data as a function of time.
Our USB temperature data logger is equipped with an external thermistor probe to log temperature in extremely cold environments. The logger is also capable of recording ambient temperature, and is suitable for life science applications where temperature data from the cold chain is paramount to maintaining asset integrity through to the final destination.
Blogs
May 15, 2018
Swiss laboratory Empa used Maxim's iButton to create fruit-sensing technology that enhances quality of produce shipments.
March 07, 2018
Preview the short video tutorials on the “Maxim Unfiltered” YouTube playlist. It’s another way to help you be as productive as possible with Maxim ICs.