Maxim > Design > Evaluation Kits

Evaluation Kits

Digital-to-Analog Converters

QuickView Part Description  
DS4404K Evaluation Kit for the DS4402 and DS4404 (Two/Four-Channel, I²C Adjustable Current DAC)   
DS4424EVKIT Evaluation Kit for the DS4422 and DS4424 (Two-/Four-Channel, I²C, 7-Bit Sink/Source Current DAC)   
HSDCEP High-Speed Data Converter Evaluation Platform (HSDCEP) Evaluates RF-DACs (≥ 1.5Gsps) and DUCs   
HSI2CMOD Evaluation Kit for the HS I²C-Compatible Parts   
MAX11008EVC16, MAX11008EVKIT Evaluation Kit/Evaluation System for the MAX11008 (Dual RF LDMOS Bias Controller with Nonvolatile Memory)   
MAX11301EVKIT Evaluation Kit for MAX11301 (PIXI, 20-Port Programmable Mixed-Signal I/O with 12-Bit ADC, 12-Bit DAC, Analog Switches, and GPIO)   
MAX11311PMB, MAX11311SYS1 MAX11311PMB# Peripheral Module for the MAX11311 (PIXI, 12-Port Programmable Mixed-Signal I/O with 12-Bit ADC, 12-Bit DAC, Analog Switches, and GPIO)   
MAX11312PMB, MAX11312SYS1 MAX11312PMB# Peripheral Module for the MAX11312 (PIXI, 12-Port Programmable Mixed-Signal I/O with 12-Bit ADC, 12-Bit DAC, Analog Switches, and GPIO)   
MAX1234EVC16, MAX1234EVKIT Evaluation System/Evaluation Kit for the MAX1233 and MAX1234 (±15kV ESD-Protected Touch-Screen Controllers Include DAC and Keypad Controller)   
MAX1258EVC16, MAX1258EVKIT Evaluation Kit/Evaluation System for the MAX1057, MAX1058, MAX1257, and MAX1258 (12-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports)   
MAX15501EVKIT Evaluation Kit for the MAX15500 and MAX15501 (Industrial Analog Current/Voltage Output Conditioners)   
MAX19681EVKIT Evaluation Kit for the MAX19681 (12-Bit, 1.5Gsps High-Dynamic Performance DAC)   
MAX19692EVKIT, MAX19693EVKIT Evaluation Kits for the MAX19692 and MAX19693 (12-Bit, 2.3Gsps Multi-Nyquist DAC)   
MAX19700EVCMOD2, MAX19700EVKIT Evaluation Kit/Evaluation System for the MAX19700 (7.5Msps, Ultra-Low-Power Analog Front-End)   
MAX19705EVKIT, MAX19706EVKIT, MAX19707EVKIT, MAX19708EVKIT Evaluation Kit for the MAX19705, MAX19706, MAX19707, and MAX19708 (10-bit, 7.5Msps, Ultra-Low-Power Analog Front-End)   
MAX19710EVCMODU, MAX19710EVKIT, MAX19711EVCMODU, MAX19711EVKIT, MAX19712EVCMODU, MAX19712EVKIT, MAX19713EVCMODU, MAX19713EVKIT Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713 (10-Bit, 7.5Msps, Full-Duplex, Analog Front-End)   
MAX5110EVKIT Evaluation Kit for the MAX5110 (9-Channel, 14-Bit Current DAC with SPI Interface)   
MAX5116EVKIT Evaluation Kit for the MAX5116 and MAX5109 (Nonvolatile, Quad, 8-Bit DACs with 2-Wire Serial Interface)   
MAX5134EVKIT Evaluation Kit for the MAX5134, MAX5135, MAX5136, and MAX5137 (Pin-/Software-Compatible, 16-/12-Bit, Voltage-Output DACs)   
MAX5138EVKIT Evaluation Kit for the MAX5138 and MAX5139 (Low-Power, Single, 16-/12-Bit, Buffered Voltage-Output DACs)   
MAX5183EVKIT Evaluation Kit for the MAX5180, MAX5182, MAX5183, MAX5185, MAX5186, MAX5188, MAX5189, and MAX5191 (Dual, 10-Bit, 40MHz, Current/Voltage Simultaneous-Output DACs)   
MAX5195EVKIT Evaluation Kit for the MAX5195 (14-Bit, 260Msps High-Dynamic Performance DAC)   
MAX5214DACLITE Evaluation Kit for the MAX5214 (14-/16-Bit, Low-Power, Buffered Output, Rail-to-Rail DACs with SPI Interface)   
MAX5216DACLITE Evaluation Kit for the MAX5216 (14-/16-Bit, Low-Power, Buffered Output, Rail-to-Rail DACs with SPI Interface)   
MAX5216EVKIT Evaluation Kit for the MAX5214 and MAX5216 (14-/16-Bit, Low-Power, Buffered Output, Rail-to-Rail DACs with SPI Interface)   
MAX5216LPT Evaluation Kit for the Reference Design of 4-20mA Loop-Powered Transmitter (14-/16-Bit, Low-Power, Buffered Output, Rail-to-Rail DACs with SPI Interface)   
MAX5217EVKIT Evaluation Kit for the MAX5215, MAX5217, and MAX5217B (14-/16-Bit, Low-Power, Buffered Rail-to-Rail DACs with I²C Interface)   
MAX5258EVKIT Evaluation Kit for the MAX5258 and MAX5259 (+3V/+5V, Low-Power, 8-Bit Octal DACs with Rail-to-Rail Output Buffers)   
MAX5312EVKIT Evaluation Kit for the MAX5312 (±10V, 12-Bit, Serial, Voltage-Output DAC)   
MAX5316EVSYS Evaluation System for the MAX5316 (16-Bit, ±1 LSB Accuracy Voltage Output DAC with SPI Interface)   
MAX5318EVSYS Evaluation System for the MAX5318 (18-Bit, High-Accuracy Voltage Output DAC with Digital Gain, Offset Control, and SPI Interface)   
MAX544XEVKIT Evaluation Kit for the MAX5441, MAX5442, MAX5443, and MAX5444 (+3V/+5V, Serial-Input, Voltage-Output, 16-Bit DACs)   
MAX54XEVKIT Evaluation Kit for the MAX541 and MAX542 (+5V, Serial-Input, Voltage-Output 16-Bit DACs)   
MAX5535EVKIT Evaluation Kit for the MAX5535 (Dual, Ultra-Low-Power, 12-Bit, Voltage-Output DACs)   
MAX5550EVKIT Evaluation Kit for the MAX5550 and MAX5548 (Dual, 10-Bit, Programmable, 30mA High-Output-Current DAC)   
MAX555EVKIT Evaluation Kit for the MAX555 (300Msps, 12-Bit DAC with Complementary Voltage Outputs)   
MAX5581EVCMODU, MAX5581EVKIT Evaluation Kit/Evaluation System for the MAX5580, MAX5581, MAX5582, MAX5583, MAX5584, and MAX5585 (Buffered, Fast-Settling, Quad, 12-/10-/8-Bit, Voltage-Output DACs)   
MAX5591EVCMOD2, MAX5591EVKIT Evaluation Kit/Evaluation System for the MAX5591, MAX5593, and MAX5595 (Buffered, Fast-Settling, Octal, 12/10/8-Bit, Voltage-Output DACs)   
MAX5661EVCMAXQU, MAX5661EVKIT Evaluation Kit/Evaluation System for the MAX5661 (Single 16-Bit DAC with Current and Voltage Outputs for Industrial Analog Output Modules)   
MAX5715AEVKIT Evaluation Kit for the MAX5713, MAX5714, MAX5715A, and MAX5715B (Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface)   
MAX5717EVKIT, MAX5719EVKIT Evaluation Kit for the MAX5717/MAX5719 (16- and 20-Bit Voltage DACs)   
MAX5725AEVKIT Evaluation Kit for the MAX5723, MAX5724, MAX5725A, and MAX5725B (Ultra-Small, Octal-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface)   
MAX5734EVKIT Evaluation System/Evaluation Kit for the MAX5734 (32-Channel, 16-Bit, Voltage-Output DACs with Serial Interface)   
MAX5774EVKIT Evaluation Kit for the MAX5773, MAX5774, and MAX5775 (32-Channel, 14-Bit, Voltage-Output DACs with Serial Interface)   
MAX5815AEVKIT Evaluation Kit for the MAX5815 (Ultra-Small, Quad-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and I²C Interface)   
MAX5825AEVKIT Evaluation Kit for the MAX5823, MAX5824, MAX5825A, and MAX5825B (Ultra-Small, Octal Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and I2C Interface)   
MAX5825PMB1 MAX5825PMB1 Peripheral Module (Ultra-Small, Octal Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and I2C Interface)   
MAX5852EVKIT Evaluation Kit for the MAX5851 and MAX5852 (Dual, 8-Bit, 165Msps, Current-Output DAC)   
MAX5854EVKIT Evaluation Kit for the MAX5854 and MAX5853 (Dual, 10-Bit, 165Msps, Current-Output DAC)   
MAX5858AEVKIT Evaluation Kit for the MAX5858A, MAX5858, and MAX5856A (Dual, 10-Bit, 300Msps, DAC with 4x/2x/1x Interpolation Filters and PLL)   
MAX5863EVKIT, MAX5864EVKIT, MAX5865EVKIT Evaluation Kit for the MAX5863, MAX5864, and MAX5865 (Ultra-Low-Power, High-Dynamic-Performance, 40Msps Analog Front End)   
MAX5869EVKIT Evaluation Kit for the MAX5869 (16-Bit, 5.9Gsps Interpolating and Modulating RF DAC with JESD204B Interface)   
MAX5873EVKIT, MAX5874EVKIT, MAX5875EVKIT Evaluation Kit for the MAX5873, MAX5874, and MAX5875 (16-Bit, 200Msps, High-Dynamic-Performance, Dual DAC with CMOS Inputs)   
MAX5876EVKIT, MAX5877EVKIT, MAX5878EVKIT Evaluation Kit for the MAX5876, MAX5877, and MAX5878 (16-Bit, 250Msps, High-Dynamic-Performance, Dual DAC with LVDS Inputs)   
MAX5879EVKIT Evaluation Kit for the MAX5879 (14-Bit, 2.3Gsps Direct RF Synthesis DAC with Selectable Frequency Response)   
MAX5881EVKIT Evaluation Kit for the MAX5881 (12-Bit, 4.3Gsps Cable Downstream Direct RF Synthesis DAC)   
MAX5882EVKIT Evaluation Kit for the MAX5882 (14-Bit, 4.6Gsps Cable Downstream Direct RF Synthesis DAC)   
MAX5885EVKIT Evaluation Kit for the MAX5883, MAX5884, and MAX5885 (3.3V, 16-Bit, 200Msps High Dynamic Performance DAC with CMOS Inputs)   
MAX5886EVKIT, MAX5887EVKIT, MAX5888EVKIT Evaluation Kit for the MAX5886, MAX5887, and MAX5888 (3.3V, 16-Bit, 500Msps High Dynamic Performance DAC with Differential LVDS Inputs)   
MAX5889EVKIT, MAX5890EVKIT, MAX5891EVKIT Evaluation Kits for the MAX5889, MAX5890, and MAX5891 (12-Bit, 600Msps, High-Dynamic-Performance DAC with LVDS Inputs)   
MAX5893EVCMOD2, MAX5893EVKIT, MAX5894EVCMOD2, MAX5894EVKIT, MAX5895EVCMOD2, MAX5895EVKIT Evaluation Kit for the MAX5893, MAX5894, and MAX5895 (12-Bit, 500Msps Interpolating and Modulating Dual DAC with CMOS Inputs)   
MAX5898EVCMOD2, MAX5898EVKIT Evaluation System/Evaluation Kit for the MAX5898 (16-Bit, 500Msps, Interpolating and Modulating Dual DAC with Interleaved LVDS Inputs)   
MAX5X02EVKIT Evaluation Kit for the MAX5700, MAX5701, MAX5702A/B, MAX5800, MAX5801, and MAX5802A/B (Ultra-Small, Dual-Channel, 8-/10-/12-Bit Buffered Output DACs with Internal Reference and SPI Interface)   
MAX5X05EVKIT Evaluation Kit for the MAX5703, MAX5704, MAX5705A, MAX5705B, MAX5803, MAX5804, MAX5805A, and MAX5805B (Ultra-Small, Single-Channel, 8-/10-/12-Bit Buffered Output Voltage DACs with Internal Reference and SPI Interface)   
MAX9590EVCMAXQU, MAX9590EVKIT Evaluation Kit/Evaluation System for the MAX9590 (14 Programmable Gamma Reference Buffers with 4 Static References for TFT-LCD Displays)   
MAX9697EVKIT Evaluation Kit for the MAX9697 (12-Channel Programmable Gamma Reference System)   
MAX98090EVKIT#TQFN Evaluation Kit for the MAX98090 (TQFN) (Ultra-Low Power Stereo Audio Codec)   
MAX98090EVKIT#WLP Evaluation Kit for the MAX98090 WLP (Ultra-Low Power Stereo Audio Codec)   
MAX98091EVKIT Evaluation Kit for the MAX98091 (Ultra-Low Power Stereo Audio Codec)   
MAX9850EVCMOD2, MAX9850EVKIT Evaluation System/Evaluation Kit for the MAX9850 (Stereo Audio DAC with DirectDrive® Headphone Amplifier)   
MAX9851EVCMODU, MAX9851EVKIT Evaluation Kit/Evaluation System for the MAX9851 (Stereo Audio CODECs with Microphone, DirectDrive Headphones, Speaker Amplifiers, or Line Outputs)   
MAX9853EVCMODU, MAX9853EVKIT Evaluation Kit/Evaluation System for the MAX9853 (Stereo Audio CODECs with Microphone, DirectDrive Headphones, Speaker Amplifiers, or Line Outputs)   
MAX9856EVKIT Evaluation Kit for the MAX9856 (Low-Power Audio CODEC with DirectDrive Headphone Amplifiers)   
MAXREFDES24, MAXREFDES24EVSYS Alameda (MAXREFDES24#): 4-Channel Analog Output (Industrial Analog Current/Voltage Output Conditioners)   
MAXSPCSPARTAN6 Evaluation Kit for the MAX5135, MAX11040, and MAX11612 (Pin-/Software-Compatible, 16-/12-Bit, Voltage-Output DACs)   
Download EV Kit Software

RoHS/Lead-Free EV Kit Nomenclature

  • Products that are lead-free and RoHS-compliant include a "+" symbol in the ordering part number. (e.g., MAX9999EVKIT+)
  • RoHS-compliant products that may contain lead (exempt from lead-free requirements) include the "#" symbol in the ordering part number. (e.g., MAX9999EVKIT#)
  • Leaded EV kits do not include a "+" or "#" symbol in the ordering part number. (e.g., MAX9999EVKIT)