Maxim > Design > Evaluation Kits

Evaluation Kits

Digital Potentiometers

QuickView Part Description  
DS1854EVKIT, DS1857EVKIT, DS1858EVKIT, DS1859EVKIT, DS185XEVKIT Evaluation Kit for the DS1854, DS1857, DS1858, and DS1859 Fiber Optic Monitor and Control Evaluation Kit (Dual Temperature-Controlled Resistors with Two Monitors)   
MAX5128EVCMAXQU+, MAX5128EVKIT+ Evaluation Kit/Evaluation System for the MAX5128 (128-Tap, Nonvolatile, Linear-Taper Digital Potentiometer in 2mm x 2mm µDFN Package)   
MAX5386MEVMINIQU Evaluation System for the MAX5386, MAX5388, MAX5391, and MAX5393 (Dual, 256-Tap, Volatile Low-Voltage Linear Taper Digital Potentiometers)   
MAX5387EVMINIQU Evaluation System for the MAX5387 (Dual, 256-Tap, Volatile, Low-Voltage Linear Taper Digital Potentiometer)   
MAX5388EVMINIQU Evaluation System for the MAX5386, MAX5388, MAX5391, and MAX5393 (Dual, 256-Tap, Volatile Low-Voltage Linear Taper Digital Potentiometers)   
MAX5389EVKIT Evaluation Kit for the MAX5389 (Dual, 256-Tap, Volatile, Low-Voltage Linear Taper Digital Potentiometer)   
MAX5391LEVMINIQU, MAX5391NEVMINIQU Evaluation Systems for the MAX5386M, MAX5388, MAX5391, and MAX5393 (Dual 256-Tap, Volatile, Low-Voltage Linear Taper Digital Potentiometers)   
MAX5392EVMINIQU Evaluation System for the MAX5387 and MAX5392 (Dual, 256-Tap, Volatile, Low-Voltage, Linear Taper Digital Potentiometer)   
MAX5393EVMINIQU Evaluation System for the MAX5386M, MAX5388, MAX5391, and MAX5393 (Dual 256-Tap, Volatile, Low-Voltage Linear Taper Digital Potentiometers)   
MAX5394MEVKIT Evaluation Kit for the MAX5394L, MAX5394M, and MAX5394N (Single, 256-Tap Volatile, SPI, Low-Voltage Linear Taper Digital Potentiometer)   
MAX5395LEVKIT Evaluation Kit for the MAX5395L, MAX5395M, and MAX5395N (Single, 256-Tap Volatile, I2C, Low-Voltage Linear Taper Digital Potentiometer)   
MAX5417LEVCMODU, MAX5417LEVKIT Evaluation Kit/Evaluation System for the MAX5417_, MAX5418_, and MAX5419_ (256-Tap, Nonvolatile, I²C-Interface, Digital Potentiometers)   
MAX5422EVKIT Evaluation Kit for the MAX5422, MAX5423, and MAX5424 (256-Tap, Nonvolatile, SPI-Interface, Digital Potentiometers)   
MAX5427EVKIT Evaluation Kit for the MAX5427, MAX5428, and MAX5429 (32-Tap, One-Time Programmable, Linear-Taper Digital Potentiometers)   
MAX5432EVKIT Evaluation Kit for the MAX5432 and MAX5433 (32-Tap, Nonvolatile, I²C, Linear, Digital Potentiometers)   
MAX5474EVKIT Evaluation Kit for the MAX5474 (32-Tap, Nonvolatile, Linear-Taper Digital Potentiometers in SOT23)   
MAX5478EVCMODU, MAX5478EVKIT Evaluation Kit/Evaluation System for the MAX5477, MAX5478, and MAX5479 (Dual, 256-Tap, Nonvolatile, I²C-Interface, Digital Potentiometers)   
MAX5487PMB1 MAX5487PMB1 Peripheral Module (Dual, 256-Tap, Nonvolatile, SPI-Interface, Linear-Taper Digital Potentiometers)   
MAX5488EVKIT Evaluation Kit for the MAX5488 (Dual, 256-Tap, Nonvolatile, SPI-Interface, Linear-Taper Digital Potentiometers)   
MAX5498EVKIT Evaluation Kit for the MAX5494, MAX5495, MAX5496, MAX5497, MAX5498, and MAX5499 (10-Bit, Dual, Nonvolatile, Linear-Taper Digital Potentiometers)   
MAX5527EVKIT Evaluation Kit for the MAX5527 (64-Tap, One-Time Programmable, Linear-Taper Digital Potentiometers)   
Download EV Kit Software

RoHS/Lead-Free EV Kit Nomenclature

  • Products that are lead-free and RoHS-compliant include a "+" symbol in the ordering part number. (e.g., MAX9999EVKIT+)
  • RoHS-compliant products that may contain lead (exempt from lead-free requirements) include the "#" symbol in the ordering part number. (e.g., MAX9999EVKIT#)
  • Leaded EV kits do not include a "+" or "#" symbol in the ordering part number. (e.g., MAX9999EVKIT)