Maxim > Design > Evaluation Kits

Evaluation Kits

Analog-to-Digital Converters

QuickView Part Description  
80C32MODULE, MAX1407EVKIT, MAX1407EVSYS Evaluation Kit for the MAX1407, MAX1408, MAX1409, and MAX1414 (Low-Power, 16-Bit Multichannel DAS with Internal Reference, 10-Bit DACs, and RTC)   
DCEP Data Converter Evaluation Platform (DCEP), Evaluates High-Speed Data Converters (ADCs)   
MAX1002EVKIT, MAX1003EVKIT Evaluation Kit for the MAX1002 and MAX1003 (Low-Power, 60Msps, Dual, 6-Bit ADC)   
MAX100EVKIT Evaluation Kit for the MAX100 (250Msps, 8-Bit ADC with Track/Hold)   
MAX1011EVKIT Evaluation Kit for the MAX1011 (Low-Power, 90Msps, 6-Bit ADC)   
MAX101AEVKIT Evaluation Kit for the MAX101 and MAX101A (500Msps, 8-Bit ADC with Track/Hold)   
MAX1036EVKIT Evaluation Kit for the MAX1036 (2.7V to 5.5V, Low-Power, 4-/12-Channel 2-Wire Serial 8-Bit ADCs)   
MAX1038EVKIT Evaluation Kit for the MAX1038 (2.7V to 5.5V, Low-Power, 4-/12-Channel 2-Wire Serial 8-Bit ADCs)   
MAX104EVKIT, MAX106EVKIT, MAX108EVKIT Evaluation Kit for the MAX104, MAX106, and MAX108 (±5V, 1.5Gsps, 8-Bit, Ultra High-Speed, A to D Converter with On-Chip 2.2GHz Track/Hold Amplifier)   
MAX105EVKIT Evaluation Kit for the MAX105 and MAX107 (Dual, 6-Bit, 800Msps ADC with On-Chip, Wideband Input Amplifier)   
MAX1086EVKIT, MAX1088EVKIT, MAX1286EVKIT, MAX1288EVKIT Evaluation Kit and Evaluation System for the MAX1286, MAX1288, MAX1086, and MAX1088 (150ksps, 12-Bit, 2-Channel Single-Ended, and 1-Channel True-Differential ADCs)   
MAX109EVKIT Evaluation Kit for the MAX109 (8-Bit, 2.2Gsps ADC with Track/Hold Amplifier and 1:4 Demultiplexed LVDS Outputs)   
MAX11040DB, MAX11040DBEVKIT, MAX11040EVKIT Evaluation Kit/Daughterboard for the MAX11040 (24-Bit, 4-Channel, Simultaneous-Sampling, Cascadable, Sigma-Delta ADC)   
MAX11040KDBEVKIT, MAX11040KEVKIT Evaluation Kit/Daughterboard for the MAX11040K (24-/16-Bit, 4-Channel, Simultaneous-Sampling, Cascadable, Sigma-Delta ADCs)   
MAX11043ATLEVKIT Evaluation Kit for the MAX11043 (4-Channel, 16-Bit, Simultaneous Sampling ADCs with PGA, Filter, and 8-/12-Bit Dual-Stage DAC)   
MAX11043EVKIT Evaluation Kit for the MAX11043   
MAX11046EVKIT Evaluation Kit for the MAX11044, MAX11045, MAX11046, MAX11047, MAX11048, and MAX11049 (4-/6-/8-Channel, 16-/14-Bit, Simultaneous-Sampling ADCs)   
MAX110EVC32, MAX110EVKIT Evaluation Kit for the MAX110 and MAX111 (Low-Cost, 2-Channel, ±14-Bit Serial ADCs)   
MAX11103EVKIT Evaluation Kit for the MAX11103 (2Msps/3Msps, Low-Power, Serial 12-/10-/8-Bit ADCs)   
MAX11105EVKIT Evaluation Kit for the MAX11105 (2Msps/3Msps, Low-Power, Serial 12-/10-/8-Bit ADCs)   
MAX1110EVKIT, MAX1112EVKIT Evaluation System for the MAX1110 and MAX1112 (+5V, Low-Power, Multichannel, Serial 8-Bit ADCs)   
MAX11131EVKIT Evaluation Kit for the MAX11131 (3Msps, Low-Power, Serial 12-/10-Bit, 8-/16-Channel ADCs)   
MAX11150EVKIT, MAX11152EVKIT, MAX11158EVKIT, MAX11160EVKIT, MAX11162EVKIT, MAX11168EVKIT Evaluation Kit for the MAX11150/MAX11152/MAX11158/MAX11160/MAX11161 /MAX11162 /MAX11163 /MAX11168 /MAX11169 (18-Bit, 500ksps, +5V SAR ADC with Internal Reference in µMAX)   
MAX11156EVSYS Evaluation System for the MAX11156 (18-Bit, 500ksps, ±5V SAR ADC with Internal Reference in TDFN)   
MAX11166EVSYS Evaluation System for the MAX11166 (16-Bit, 500ksps, ±5V SAR ADC with Internal Reference in TDFN)   
MAX1117EVSYS Evaluation System for the MAX1115, MAX1116, MAX1117, MAX1118, and MAX1119 (Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs)   
MAX11200EVKIT, MAX11206EVKIT, MAX11209EVKIT, MAX11210EVKIT, MAX11213EVKIT Evaluation Kits for the MAX11200, MAX11206, MAX11209, MAX11210, and MAX11213 (24-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADCs with GPIO)   
MAX11205PMB1 MAX11205PMB1 Peripheral Module (16-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with 2-Wire Serial Interface)   
MAX11214EVKIT, MAX11216EVKIT Evaluation Kits for the MAX11214/MAX11216 (24-Bit, 5mW, 140dB SNR, 32ksps Delta-Sigma ADC with Integrated PGA)   
MAX1124EVKIT Evaluation Kit for the MAX1121, MAX1122, MAX1123, and MAX1124 (1.8V, 10-Bit, 250Msps Analog-to-Digital Converter with LVDS Outputs for Wideband Applications)   
MAX11253EVKIT, MAX11254EVKIT Evaluation Kit for the MAX11253 and MAX11254 (24-Bit, 6-Channel, 64ksps, 6.2nV/√Hz PGA, Delta-Sigma ADC with SPI Interface)   
MAX11259PMB Evaluation Kit for the MAX11259 (24-Bit, 6-Channel, 16ksps, 6.2nV/√Hz PGA, Delta-Sigma ADC with I²C Interface)   
MAX11270EVKIT Evaluation Kit for the MAX11270 (24-Bit, 10mW, 130dB SNR, 64ksps Delta-Sigma ADC with Integrated PGA)   
MAX1127EVKIT Evaluation Kit for the MAX1126 and MAX1127 (Quad, 12-Bit, 65Msps, 1.8V ADC with Serial LVDS Outputs)   
MAX11284EVKIT Evaluation Kit for the MAX11284 (Dual 24-Bit, Low-Power, High-SNR, 4ksps Delta-Sigma ADCs with Integrated PGAs)   
MAX11300EVKIT Evaluation Kit for the MAX11300 (PIXI, 20-Port Programmable Mixed-Signal I/O with 12-Bit ADC, 12-Bit DAC, Analog Switches, and GPIO)   
MAX11300PMB1, MAX11300SYS1 Evaluation Kit for the MAX11300 (PIXI, 20-Port Programmable Mixed-Signal I/O with 12-Bit ADC, 12-Bit DAC, Analog Switches, and GPIO)   
MAX11301EVKIT Evaluation Kit for MAX11301 (PIXI, 20-Port Programmable Mixed-Signal I/O with 12-Bit ADC, 12-Bit DAC, Analog Switches, and GPIO)   
MAX11311PMB, MAX11311SYS1 MAX11311PMB# Peripheral Module for the MAX11311 (PIXI, 12-Port Programmable Mixed-Signal I/O with 12-Bit ADC, 12-Bit DAC, Analog Switches, and GPIO)   
MAX11312PMB, MAX11312SYS1 MAX11312PMB# Peripheral Module for the MAX11312 (PIXI, 12-Port Programmable Mixed-Signal I/O with 12-Bit ADC, 12-Bit DAC, Analog Switches, and GPIO)   
MAX1132EVC16, MAX1132EVKIT Evaluation Kit/Evaluation System for the MAX1132 and MAX1133 (16-Bit ADC, 200ksps, 5V Single-Supply with Reference)   
MAX11410EVKIT Evaluation Kit for the MAX11410 (24-Bit Multi-Channel Low-Power 1.9ksps Delta-Sigma ADC with PGA)   
MAX1149EVCMODU, MAX1149EVKIT Evaluation Kit/Evaluation System for the MAX1149 (Multichannel, True-Differential, Serial, 14-Bit ADCs)   
MAX115EVKIT Evaluation Kit for the MAX115 and MAX116 (2x4-Channel, Simultaneous-Sampling 12-Bit ADCs)   
MAX11612EVSYS, MAX11613EVSYS, MAX11614EVSYS, MAX11615EVSYS, MAX11616EVSYS, MAX11617EVSYS Evaluation System for the MAX11600–MAX11617 (Low-Power, 4-/8-/12-Channel, I²C, 12-Bit ADCs in Ultra-Small Packages)   
MAX1162EVC16, MAX1162EVKIT Evaluation System/Evaluation Kit for the MAX1162 and MAX1062 (14-Bit, +5V, 200ksps ADC with 10µA Shutdown)   
MAX11633EVSYS, MAX11635EVSYS, MAX1231BEVSYS Evaluation Systems for the MAX1030, MAX1031, MAX1230, MAX1231, MAX11624, MAX11625, MAX11632, MAX11633, MAX11634, MAX11635, MAX11642, and MAX11643 (12-Bit 300ksps ADCs with FIFO, Temp Sensor, Internal Reference)   
MAX1165EVKIT Evaluation Kit for the MAX1165, MAX1166, MAX1065, and MAX1066 (Low-Power, 16-Bit Analog-to-Digital Converters with Parallel Interface)   
MAX11665EVKIT Evaluation Kit for the MAX11665 (500ksps, Low-Power, Serial 12-/10-/8-Bit ADCs)   
MAX11666EVKIT Evaluation Kit for the MAX11666 (500ksps, Low-Power, Serial 12-/10-/8-Bit ADCs)   
MAX1168EVC16, MAX1168EVKIT Evaluation Kit/Evaluation System for the MAX1168 (Multichannel, 16-Bit, 200ksps Analog-to-Digital Converters)   
MAX1169EVKIT Evaluation System/Evaluation Kit for the MAX1169 (58.6ksps, 16-Bit, 2-Wire Serial ADC in a 14-Pin TSSOP)   
MAX1179EVKIT Evaluation Kit for the MAX1156, MAX1157, MAX1158, MAX1159, MAX1174, MAX1175, MAX1177, MAX1179, MAX1187, and MAX1189 (16-Bit, 135ksps, Single-Supply ADCs with Bipolar Analog Input Range)   
MAX117EVKIT Evaluation Kit for the MAX117 and MAX118 (+3V, 400ksps, 4/8 Channel, 8-Bit ADCs with 1µA Power Down)   
MAX11811TEVS Touch Evaluation System (TEVS) for the MAX11811 (TacTouch™, Low-Power, Ultra-Small, Resistive Touch-Screen Controller with Haptic Driver)   
MAX1181EVKIT Evaluation Kit for the MAX1180, MAX1181, MAX1182, MAX1183, MAX1184, MAX1185, MAX1186, and MAX1190 (Dual 10-Bit, 80Msps, 3V, Low-Power ADC with Internal Reference and Parallel Outputs)   
MAX11850HTEVS, MAX11850TEVS, MAX11851HTEVS, MAX11851TEVS Evaluation Systems for the MAX11850 and MAX11851   
MAX11905DIFEVKIT Evaluation Kit for the MAX11905 (20-Bit, 1.6Msps, Low-Power, Fully Differential SAR ADC)   
MAX11905EVKIT Evaluation Kit for the MAX11900, MAX11901, MAX11902, MAX11903, MAX11904, and MAX11905 (20-Bit, 1.6Msps, Low-Power, Fully Differential SAR ADC)   
MAX1193EVKIT Evaluation Kit for the MAX1191, MAX1192, and MAX1193 (Ultra-Low-Power, 45Msps, Dual 8-Bit ADC)   
MAX11960EVKIT Evaluation Kit for the MAX11960 (Dual Simultaneous Sampling, 20-Bit, 1Msps, Differential SAR ADC)   
MAX1198EVKIT Evaluation Kit for the MAX1195, MAX1196, MAX1197, and MAX1198 (Dual, 8-Bit, 100Msps, 3.3V, Low-Power ADC with Internal Reference and Parallel Outputs)   
MAX1200EVKIT, MAX1201EVKIT, MAX1205EVKIT Evaluation Kit for the MAX1200, MAX1201, and MAX1205 (+5V Single-Supply, 1Msps, 16-Bit Self-Calibrating ADC)   
MAX1202EVKIT, MAX1203EVKIT Evaluation System for MAX1202 and MAX1203 (5V, 8-Channel, Serial, 12-Bit ADCs with 3V Digital Interface)   
MAX120EVKIT Evaluation Kit for the MAX120 (500ksps, Sampling, 12-Bit ADC with Track/Hold and Reference)   
MAX1211EVKIT Evaluation Kit for the MAX1211, MAX1206, MAX1207, MAX1208, MAX1209, and MAX19538 (12-Bit, 65Msps, IF Sampling ADC)   
MAX1213EVKIT, MAX1214EVKIT, MAX1215EVKIT Evaluation Kit for the MAX1213, MAX1214, and MAX1215 (1.8V, 12-Bit, 170Msps ADC for Broadband Applications)   
MAX1213NEVKIT, MAX1214NEVKIT Evaluation Kit for the MAX1213N and MAX1214N (1.8V, Low-Power, 12-Bit, 170Msps ADC for Broadband Applications)   
MAX121EVKIT Evaluation Kit for the MAX121 (308ksps ADC with DSP Interface and 78dB SINAD)   
MAX1236EVKIT Evaluation Kit for the MAX1236 (2.7V to 3.6V and 4.5V to 5.5V, Low-Power, 4-/12-Channel, 2-Wire Serial, 12-Bit ADCs)   
MAX1238EVKIT Evaluation Kit for the MAX1238 (2.7V to 3.6V and 4.5V to 5.5V, Low-Power, 4-/12-Channel, 2-Wire Serial, 12-Bit ADCs)   
MAX1241EVKIT Evaluation Kit for the MAX1240 and MAX1241 (+2.7V, Low-Power, 12-Bit Serial ADCs in 8-Pin SO)   
MAX1246EVKIT, MAX1247EVKIT Evaluation Kit for the MAX1246 and MAX1247 (+2.7V, Low-Power, 4-Channel, Serial 12-Bit ADCs in QSOP-16)   
MAX12527EVKIT, MAX12528EVKIT, MAX12529EVKIT, MAX12557EVKIT, MAX12558EVKIT, MAX12559EVKIT Evaluation Kit for the MAX12527, MAX12528, MAX12529, MAX12557, MAX12558, and MAX12559 (Dual, 65Msps, 12-Bit, IF/Baseband ADC)   
MAX1254EVKIT, MAX1254EVSYS Evaluation Kit/Evaluation System for the MAX1254 and MAX1253 (Stand-Alone, 10-Channel, 12-Bit System Monitors with Internal Temperature Sensor and VDD Monitor)   
MAX12553EVKIT, MAX12554EVKIT, MAX12555EVKIT Evaluation Kit for the MAX12553, MAX12554, and MAX12555 (14-Bit, 95Msps, 3.3V ADC)   
MAX1258EVC16, MAX1258EVKIT Evaluation Kit/Evaluation System for the MAX1057, MAX1058, MAX1257, and MAX1258 (12-Bit, Multichannel ADCs/DACs with FIFO, Temperature Sensing, and GPIO Ports)   
MAX125EVKIT, MAX126EVKIT Evaluation Kit for the MAX125 and MAX126 (2x4-Channel, Simultaneous-Sampling, 14-Bit DAS)   
MAX1270EVC16, MAX1270EVKIT, MAX1270EVSYS Evaluation Kit/Evaluation System for the MAX1270, MAX1271, MAX127, and MAX128 (Multirange, +5V, 8-Channel, Serial 12-Bit ADCs)   
MAX1272EVSYS Evaluation Kit/Evaluation System for the MAX1272 and MAX1273 (Fault-Protected, 12-Bit ADCs with Software-Selectable Input Range)   
MAX1276EVKIT Evaluation Kit/Evaluation System for the MAX1070, MAX1071, MAX1072, MAX1075–MAX1079, MAX1224, MAX1225, and MAX1274–MAX1279 (1.8Msps, Single-Supply, Low-Power, True-Differential, 12-Bit ADCs with Internal Reference)   
MAX1280EVC16, MAX1280EVKIT Evaluation Kit/Evaluation System for the MAX1280 (400ksps/300ksps, Single-Supply, Low-Power, 8-Channel, Serial 12-Bit ADCs with Internal Reference)   
MAX1282EVC16, MAX1282EVKIT Evaluation Kit/Evaluation System for the MAX1282 (300ksps/400ksps, Single-Supply, 4-Channel, Serial 12-Bit ADCs with Internal Reference)   
MAX1284EVC16, MAX1284EVKIT Evaluation Kit/Evaluation System for the MAX1284 (400ksps/300ksps, Single-Supply, Low-Power, Serial 12-Bit ADCs with Internal Reference)   
MAX1292EVKIT Evaluation Kit for the MAX1292 and MAX1293 (400ksps, +5V, 8-/4-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface)   
MAX1294EVKIT Evaluation Kit for the MAX1294 and MAX1295 (420ksps, +5V, 6-/2-Channel, 12-Bit ADCs with +2.5V Reference and Parallel Interface)   
MAX1300AEVKIT Evaluation Kit for the MAX1300A and MAX1300B (8- and 4-Channel, ±3 x VREF Multirange Inputs, Serial 16-Bit ADCs)   
MAX1308EVB16, MAX1308EVKIT Evaluation Kit/Evaluation System for the MAX1308 (8-/4-/2-Channel, 12-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges)   
MAX1320EVKIT Evaluation Kit/Evaluation System for the MAX1316, MAX1317, MAX1318, MAX1319, MAX1320, MAX1321, MAX1322, MAX1323, MAX1324, MAX1325, MAX1326, and MAX1327 (8-/4-/2-Channel, 14-Bit, Simultaneous-Sampling ADCs with ±10V, ±5V, and 0 to +5V Analog Input Ranges)   
MAX132EVKIT Evaluation Kit for the MAX132 (±18-Bit ADC with Serial Interface)   
MAX1338EVKIT Evaluation Kit/Evaluation System for the MAX1338 (14-Bit, 4-Channel, Software-Programmable, Multiranging, Simultaneous-Sampling ADC)   
MAX134EVKIT Evaluation Kit for the MAX134 (3¾ Digit DMM Circuit)   
MAX134EVSYS PC-Based Evaluation System for the MAX134 (3¾ Digit DMM Circuit)   
MAX1358EVKIT Evaluation Kit for the MAX1358 (16-Bit, Data-Acquisition System with ADC, DACs, UPIOs, RTC, Voltage Monitors, and Temp Sensor)   
MAX1363EVKIT Evaluation Kit for the MAX1361 and MAX1363 (4-Channel, 12-Bit System Monitors with Programmable Trip Window and SMBus Alert Response)   
MAX1366EVKIT, MAX1366EVSYS Evaluation Kit/Evaluation System for the MAX1365, MAX1366, MAX1367, and MAX1368 (Microcontroller-Interface, 4.5-/3.5-Digit Panel Meters with 4-20mA Output)   
MAX1379EVKIT Evaluation Kit for the MAX1379 (Dual, 12-Bit, 1.25Msps, Simultaneous-Sampling ADCs with Serial Interface)   
MAX1385EVC16, MAX1385EVKIT Evaluation Kit for the MAX1385 (Dual RF LDMOS Bias Controllers with I²C/SPI Interface)   
MAX1396EVKIT Evaluation Kit for the MAX1391, MAX1392, MAX1393, MAX1394, MAX1395, and MAX1396 (1.5V to 3.6V, 312.5ksps, 1-Channel True-Differential/2-Channel Single-Ended, 12-Bit, SAR ADCs)   
MAX1400EVKIT, MAX1402EVC16, MAX1402EVKIT Evaluation Kit/Evaluation System for the MAX1400 and MAX1402 (+5V, 18-Bit, Low-Power, Multichannel, Oversampling (Sigma-Delta) ADC)   
MAX1403EVSYSTEM Evaluation System for the MAX1401 and MAX1403 (+3V, 18-Bit, Low-Power, Multichannel, Oversampling (Sigma-Delta) ADC)   
MAX1416EVC16, MAX1416EVKIT Evaluation Kit/Evaluation System for the MAX1416 (16-Bit, Low-Power, 2-Channel, Sigma-Delta ADCs)   
MAX1420EVKIT Evaluation Kit for the MAX1420, MAX1421, and MAX1422 (12-Bit, 60Msps, +3.3V, Low-Power ADC with Internal Reference)   
MAX1425EVKIT, MAX1426EVKIT Evaluation Kit for the MAX1425 and MAX1426 (10-Bit, 10Msps ADC)   
MAX1434EVKIT, MAX1436EVKIT, MAX1437EVKIT, MAX1438EVKIT Evaluation Kit for the MAX1434, MAX1436, MAX1437, and MAX1438 (Octal, 10-Bit, 50Msps, 1.8V ADC with Serial LVDS Outputs)   
MAX1437BEVKIT Evaluation Kit for the MAX1437B and MAX1438B (Octal, 12-Bit, 50Msps, 1.8V ADC with Serial LVDS Outputs)   
MAX1448EVKIT Evaluation Kit for the MAX1444, MAX1446, MAX1448, and MAX1449 (10-Bit, 80Msps, Single 3.0V, Low-Power ADC with Internal Reference)   
MAX146EVKIT, MAX147EVKIT Evaluation Kit for the MAX146 and MAX147 (+2.7V, Low-Power, 8-Channel, Serial 12-Bit ADCs)   
MAX1493EVKIT Evaluation Kit for the MAX1493 and MAX1495 (3.5- and 4.5-Digit, Single-Chip ADCs with LCD Drivers)   
MAX1494EVKIT Evaluation Kit/Evaluation System for the MAX1493, MAX1494, and MAX1495 (3.5- and 4.5-Digit, Single-Chip ADCs with LCD Drivers)   
MAX1499EVKIT Evaluation Kit/Evaluation System for the MAX1499 (3.5- and 4.5-Digit, Single-Chip ADCs with LED Drivers and µC Interface)   
MAX152EVKIT Evaluation Kit for the MAX152 (3V, 8-Bit ADC with 1µA Power Down)   
MAX15501EVKIT Evaluation Kit for the MAX15500 and MAX15501 (Industrial Analog Current/Voltage Output Conditioners)   
MAX155EVKIT Evaluation Kit for the MAX155 (High-Speed, 8-Channel, 8-Bit ADC with Simultaneous Track/Holds and Reference)   
MAX176EVKIT Evaluation Kit for the MAX176 (Serial Output, 250ksps, 12-Bit ADC with Track/Hold and Reference)   
MAX180EVKIT Evaluation Kit for the MAX180 (Complete, 100ksps, 8-Channel, 12-Bit Data Acquisition Systems)   
MAX186EVKIT Evaluation Kit/Evaluation System for the MAX186 (Low-Power, 8-Channel, Serial 12-Bit ADCs)   
MAX187EVKIT Evaluation Kit for the MAX187 (+5V, Low-Power, 12-Bit Serial ADCs)   
MAX190EVKIT Evaluation Kit for the MAX190 (75ksps, 5V, 12-Bit ADC with Track/Hold and Reference)   
MAX19191EVKIT Evaluation Kit for the MAX19191 (Ultra-Low-Power, 10Msps, 8-Bit ADC)   
MAX19192EVKIT Evaluation Kit for the MAX19192 (Ultra-Low-Power, 10Msps, Dual 8-Bit ADC)   
MAX191EVKIT Evaluation System/Evaluation Kit for the MAX191 (Low-Power, 12-Bit Sampling ADC with Internal Reference and Power-Down)   
MAX194EVC16, MAX194EVKIT, MAX195EVC16, MAX195EVKIT Evaluation Kit for the MAX194 and MAX195 (14-Bit, 85ksps ADC with 10µA Shutdown)   
MAX19505EVKIT, MAX19506EVKIT, MAX19507EVKIT, MAX19515EVKIT, MAX19516EVKIT, MAX19517EVKIT Evaluation Kits for the MAX19505, MAX19506, MAX19507, MAX19515, MAX19516, and MAX19517 (Dual-Channel, 8-Bit, 65Msps ADC)   
MAX19527EVKIT Evaluation Kit for the MAX19527 (Ultra-Low-Power, Octal, 12-Bit, 50Msps, 1.8V ADC with Serial LVDS Outputs)   
MAX19586EVKIT, MAX19588EVKIT Evaluation Kits for the MAX19586 and MAX19588 (High-Dynamic-Range, 16-Bit, 80Msps ADC with -82dBFS Noise Floor)   
MAX196EVKIT Evaluation Kit for MAX196 and MAX198 (6-Channel, Multirange, 5V, 12-Bit DAS with 12-Bit Bus Interface and Fault Protection)   
MAX19700EVCMOD2, MAX19700EVKIT Evaluation Kit/Evaluation System for the MAX19700 (7.5Msps, Ultra-Low-Power Analog Front-End)   
MAX19705EVKIT, MAX19706EVKIT, MAX19707EVKIT, MAX19708EVKIT Evaluation Kit for the MAX19705, MAX19706, MAX19707, and MAX19708 (10-bit, 7.5Msps, Ultra-Low-Power Analog Front-End)   
MAX19710EVCMODU, MAX19710EVKIT, MAX19711EVCMODU, MAX19711EVKIT, MAX19712EVCMODU, MAX19712EVKIT, MAX19713EVCMODU, MAX19713EVKIT Evaluation Kits/Evaluation Systems for the MAX19710, MAX19712, and MAX19713 (10-Bit, 7.5Msps, Full-Duplex, Analog Front-End)   
MAX197EVKIT Evaluation Kit for the MAX197 and MAX199 (Multi-Range (±10V, ±5V, +10V, +5V), Single +5V, 12-Bit DAS with 8+4 Bus Interface)   
MAX4455EVKIT, MAX4455EVSYS Evaluation Kit/Evaluation System for the MAX4455 (Arbitrary Graphics On-Screen Display Video Generator)   
MAX5216PMB1 MAX5216PMB1 Peripheral Module (14-/16-Bit, Low-Power, Buffered Output, Rail-to-Rail DACs with SPI Interface)   
MAX5863EVKIT, MAX5864EVKIT, MAX5865EVKIT Evaluation Kit for the MAX5863, MAX5864, and MAX5865 (Ultra-Low-Power, High-Dynamic-Performance, 40Msps Analog Front End)   
MAX7428EVKIT Evaluation Kit for the MAX7428 (Standard Definition Video Reconstruction Filters and Buffers)   
MAX7432EVKIT Evaluation Kit for the MAX7428, MAX7430, and MAX7432 (Standard Definition Video Reconstruction Filters and Buffers)   
MAX7440EVKIT Evaluation Kit for the MAX7440, MAX7441, and MAX7442 (6-Channel Integrated Video Reconstruction Filters)   
MAX7443EVKIT Evaluation Kit for the MAX7443 and MAX7444 (Triple-Channel Video Reconstruction Filter and Buffer for Composite and Y/C Outputs)   
MAX7651EVKIT Evaluation Kit for the MAX7651 (Flash Programmable 12-Bit Integrated Data-Acquisition Systems)   
MAX98090EVKIT#TQFN Evaluation Kit for the MAX98090 (TQFN) (Ultra-Low Power Stereo Audio Codec)   
MAX98090EVKIT#WLP Evaluation Kit for the MAX98090 WLP (Ultra-Low Power Stereo Audio Codec)   
MAX98091EVKIT Evaluation Kit for the MAX98091 (Ultra-Low Power Stereo Audio Codec)   
MAX9851EVCMODU, MAX9851EVKIT Evaluation Kit/Evaluation System for the MAX9851 (Stereo Audio CODECs with Microphone, DirectDrive Headphones, Speaker Amplifiers, or Line Outputs)   
MAX9853EVCMODU, MAX9853EVKIT Evaluation Kit/Evaluation System for the MAX9853 (Stereo Audio CODECs with Microphone, DirectDrive Headphones, Speaker Amplifiers, or Line Outputs)   
MAX9856EVKIT Evaluation Kit for the MAX9856 (Low-Power Audio CODEC with DirectDrive Headphone Amplifiers)   
MAXADC-RTD Evaluation Kit for the MAX11213 (16-Bit, Single-Channel, Ultra-Low Power, Delta-Sigma ADC with Programmable Gain and GPIO)   
MAXADCLITE Evaluation Kit for the MAX11645 (Low-Power, 1-/2-Channel, I²C, 12-Bit ADCs in Ultra-Tiny 1.9mm x 2.2mm Package)   
MAXPMBAE Maxim Analog Essentials Collection of Peripheral Modules (Spread-Spectrum EconOscillator)   
MAXQ7665EVKIT Evaluation Kit for the MAXQ7665 (16-Bit RISC Microcontroller-Based Smart Data-Acquisition Systems)   
MAXREFDES11 Fresno (MAXREFDES11#): 16-Bit High-Accuracy 0 to 10V Input Isolated Analog Front End (AFE) (20V, Ultra-Precision, Low-Noise Op Amps)   
MAXREFDES30 Petaluma (MAXREFDES30#): 8-Channel Simultaneous-Sampling Analog Front End (4-/6-/8-Channel, 16-/14-Bit, Simultaneous-Sampling ADCs)   
MAXREFDES38 MAXREFDES38#: ECT/EPT Current Fault Sensor (USB 2.0 Hi-Speed and Audio Switches with Negative Signal Capability and ±15kV ESD)   
MAXREFDES4 Campbell (MAXREFDES4#): 16-Bit High-Accuracy 4-20mA Input Isolated Analog Front End (AFE) (Six-Channel Digital Isolator)   
MAXREFDES46 MAXREFDES46#: 4-Channel Analog Input Output (60V, 300mA, Ultra-Small, High-Efficiency, Synchronous Step-Down DC-DC Converters)   
MAXREFDES5 Santa Fe (MAXREFDES5#): 16-Bit High Accuracy Multi-Input Isolated Analog Front End (AFE) (3W Primary-Side Transformer H-Bridge Driver for Isolated Supplies)   
MAXREFDES6 Fremont (MAXREFDES6#): 16-Bit, High-Accuracy, 0 to 100mV Input, Isolated Analog Front-End (AFE) (36V, Precision, Low-Noise, Wide-Band Amplifier)   
MAXREFDES60 MAXREFDES60#: 16-Bit Analog Output Micro PLC Card (Six-Channel Digital Isolator)   
MAXREFDES61 MAXREFDES61#: 16-Bit Four Analog Input Micro PLC Card (High-Voltage Reverse-Input-Capable 4–20mA Current Loop Protector)   
MAXREFDES74 18-Bit Precision Data Acquisition System (18-Bit, 500ksps, ±5V SAR ADC with Internal Reference in TDFN)   
MAXREFDES75 MAXREFDES75#: 24-Bit Weigh Scale with a 16-Bit DAC, 0 to 10V Output (24-Bit, 10mW, 130dB SNR, 64ksps Delta-Sigma ADC with Integrated PGA)   
MAXREFDES77 MAXREFDES77#: Peripheral Module (Dual-Channel, High-Precision, High-Voltage, Current-Sense Amplifier)   
MAXSANTAFEEVSYS Evaluation Kit for the MAXREFDES5 4-Channel Analog Front End (3W Primary-Side Transformer H-Bridge Driver for Isolated Supplies)   
MAXSPCSPARTAN6 Evaluation Kit for the MAX5135, MAX11040, and MAX11612 (Pin-/Software-Compatible, 16-/12-Bit, Voltage-Output DACs)   
MXB7846EVC16, MXB7846EVKIT Evaluation Kit/Evaluation System for the MXB7843 and MXB7846 (2.375V to 5.25V, 4-Wire Touch-Screen Controller with Internal Reference and Temperature Sensor)   
USB2PMB2 Adapter Board for the Munich (USB2PMB2#) (24-Bit, 6-Channel, 16ksps, 6.2nV/√Hz PGA, Delta-Sigma ADC with I²C Interface)   
Download EV Kit Software

RoHS/Lead-Free EV Kit Nomenclature

  • Products that are lead-free and RoHS-compliant include a "+" symbol in the ordering part number. (e.g., MAX9999EVKIT+)
  • RoHS-compliant products that may contain lead (exempt from lead-free requirements) include the "#" symbol in the ordering part number. (e.g., MAX9999EVKIT#)
  • Leaded EV kits do not include a "+" or "#" symbol in the ordering part number. (e.g., MAX9999EVKIT)