Top

MAX36210EVKIT

Evaluation Kit for the MAX36210

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX36210 Oct 26, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • USB 2.0 Micro B to Serial UART Bridge
  • SPI and I2C signals Accessed through 0.1in Headers
  • GPIOs and Miscellaneous Signals Accessed through 0.1in Headers
  • SPI, I2C, or UART Interface is Selectable through On-Board Jumpers
  • Security Self-Destruct Jumpers
  • Board Power Provided by USB Port
  • On-board 3.3V Regulator for IC and Peripherals
  • Individual Power Measurement on all IC rails through Jumpers
  • One General-Purpose LED and One General- Purpose Pushbutton Switch

Applications/Uses

  • Electronic Signature Generation
  • Gaming Machines
  • Internet Security
  • IP Protection
  • Point of Sales
  • Secure Access Control
  • Security and Banking Tokens
  • Smart Control Systems for Home Automation
  • Smart Factory for Industrial 4.0
  • Smart Grid Security

Description

The MAX36210 evaluation kit (EV kit) provides a plat­form to evaluate the capabilities of the MAX36210 as a low-power security supervisor designed for fiscal mem­ory, internet security, and IP protection applications that require certificate based or other public key cryptography schemes.

The device also incorporates a sophisticated secu­rity mechanism to protect sensitive information in secure memory; two pairs of external sensor input and environ­mental monitors (temperature, voltage, and die shield sensors) erase the on-chip secure memory when an attack condition is detected.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX36210 Oct 26, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.