Top

MAXQ1065EVKIT

Evaluation Kit for the MAXQ1065

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAXQ1065 Jul 27, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Demonstrates the Features of the MAXQ1065 Socket Board
  • Compatible with Raspberry Pi® 3 Model B/B+ and Raspberry Pi 2 Model B
  • Compatible with Arduino® UNO Motherboards
  • Provides a USB Connector for USB 2.0-to-SPI Communication
  • Convenient Connectors for Custom Wiring
  • 1.8V and 3.3V Operating Voltage
  • Software Development Kit (SDK) – Available by Request from the MAXQ1065 Webpage

Applications/Uses

  • Anti-cloning, Anti-counterfeiting, Feature and Usage Control
  • Certificate Management
  • Mutual Authentication
  • Secure Boot, Secure Firmware Update
  • Secure Communication: Key Exchange, TLS
  • Secure Data Storage
  • System-Level Tamper Protection and Integrity

Description

The MAXQ1065 evaluation kit (EV kit) provides the hardware and software necessary to exercise the features of the MAXQ1065GTC+. The EV kit consists of five MAXQ1065GTC+ devices in a 12-pin TDFN package, and a MAXQ1065 evaluation 12-pin TDFN socket board.

The device makes it fast and easy to implement full security for embedded, connected products without requiring firmware development. The MAXQ1065 coprocessors can be designed-in from the start or added to an existing design to guarantee confidentiality, authenticity, and integrity of the device.

Simplified Block Diagram

MAXQ1065EVKIT: Board Photo MAXQ1065EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAXQ1065 Jul 27, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.