Top

MAX66301-25XEVKIT

Evaluation Kit for the MAX66301 and MAX66250

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX66301 and MAX66250 Aug 15, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • A Secure, Contactless RFID Reader (MAX66301)
    • UART and SPI Interface Ports
    • Power-Down Mode by an Input Pin (Low, Standby Power)
    • Antenna Short-Circuit Protection
    • Compatible with 3.3V or 5V Supply Voltages
    • Pushbuttons for Board Reset and MAX66301 Reset
    • Port Select Switch Control
    • Jumpers for SPI, UART, and Control Signals
    • ISO/IEC 15693 and 14443 Type A Standard Compliant
    • SHA-3 Engine to Run a Symmetric Key-Based Bidirectional Secure Authentication
    • Four 32-Byte Pages of User Memory
    • Four Master Secrets with Multiple Programmable Protection Options
    • 76-Byte Scratchpad in SRAM
    • True Hardware Random-Number Generator
    • Unique 64-Bit Serial Number
  • Protected Tag Solution (MAX66250)
    • HF Interface at 13.56MHz
    • User EEPROM Authenticated Memory Page Read/ Write Transactions
    • User EEPROM Page Read/Write Transactions
    • All Stored Data Cryptographically Protected from Discovery
    • FIPS 202-Compliant SHA-3 Algorithm for Challenge/Response Authentication
    • FIPS 198-Compliant Keyed-Hash Message Authentication Code (HMAC)
    • 17-Bit One-Time Settable, Nonvolatile Decrement-Only Counter with Authenticated Read
    • Secure Storage for Secrets
    • 256 Bits of Secure EEPROM for User Data
    • ISO/IEC18000-3 Mode1: up to 52.97 kbps
  • MAX66301-25x EV System Software Available

Applications/Uses

  • Secure Access Control
  • Asset-Tracking Readers
  • Authentication of Consumables
  • - Readers in Printers (Ink Cartridge)
  • - Blood Glucose Meters/Monitors
  • Handheld Reader Modules

Description

The MAX66301-25x evaluation system (EV system) comprises a MAX66301 evaluation kit (EV kit) and a MAX66250 tag. The MAX66301 EV kit combines an RFID reader for contactless communication at 13.56MHz and a SHA-3 secure authenticator coprocessor. The RFID reader covers the ISO 15693 standard and the authenticator coprocessor is based on the FIPS202-compliant standard. The MAX66250 tag operates as a solution covering the ISO 15693 standard and combines FIPS202- compliant Secure Hash Algorithm (SHA-3) challenge and response authentication with secured EEPROM. By pairing the MAX66301 with the MAX66250 into an EV system, the EV kit software can operate to show a secure challenge and response authentication and other part specific functionality.

Simplified Block Diagram

MAX66301-25XEVKIT: Board Photo MAX66301-25XEVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the MAX66301 and MAX66250 Aug 15, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.