Product Details
The MAX66300-24x evaluation system (EV system) comprises a MAX66300 evaluation kit (EV kit) and a MAX66242 tag. The MAX66300 EV kit combines a RFID reader for contactless communication at 13.56MHz and a SHA-256 secure authenticator coprocessor. The RFID reader covers the ISO 15693 standard and the authenticator coprocessor is based on the FIPS 180-4 standard. The MAX66242 tag operates as a solution covering the ISO 15693 standard. By pairing the MAX66300 EV kit with the MAX66242 EV kit into an EV system, EV kit software can operate to show a secure challenge and response authentication and other part specific functionality.
Key Features
- A Secure, Contactless RFID Reader (MAX66300)
- 3.3V or 5V AFE Operation
- UART and SPI Interface Support Through the MAXQ610
- Configuration for Lower Power Systems with Direct Antenna Connections
- On-Board 13.56MHz and 24MHz Oscillators
- Symmetric Key-Based Secure Authentication System
- Pushbuttons for Board Reset and MAX66300 Reset
- Port Select Switch Control
- Jumpers for SPI, UART, and Control Signals
- Protected Tag Solution with Peripheral Linking (MAX66242)
- HF Interface at 13.56MHz
- User EEPROM Authenticated Memory Page Read/ Write Transactions
- User EEPROM Page or Block Read/Write Transactions
- Secure Transactions to Write Secret Keys and Compute MACs
- Energy Harvested VOUT Used to Power an LED On/Off
- I2C communication with On-Board Temperature Sensor IC, DS75S
- Also Supports MAX66240 without I2C Interface (Tag Not Included in EV Kit)
- MAX66300-24x EV System Software Available
Applications/Uses
- Asset-Tracking Readers
- Authentication of Consumables
- Blood Glucose Meters/Monitors
- Handheld Reader Modules
- Readers in Printers (Ink Cartridge)
- Secure Access Control
Technical Docs
Data Sheet | Reader and Tag Evaluation Kit for the MAX66300/MAX66240/MAX66242 | Sep 08, 2016 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- A Secure, Contactless RFID Reader (MAX66300)
- 3.3V or 5V AFE Operation
- UART and SPI Interface Support Through the MAXQ610
- Configuration for Lower Power Systems with Direct Antenna Connections
- On-Board 13.56MHz and 24MHz Oscillators
- Symmetric Key-Based Secure Authentication System
- Pushbuttons for Board Reset and MAX66300 Reset
- Port Select Switch Control
- Jumpers for SPI, UART, and Control Signals
- Protected Tag Solution with Peripheral Linking (MAX66242)
- HF Interface at 13.56MHz
- User EEPROM Authenticated Memory Page Read/ Write Transactions
- User EEPROM Page or Block Read/Write Transactions
- Secure Transactions to Write Secret Keys and Compute MACs
- Energy Harvested VOUT Used to Power an LED On/Off
- I2C communication with On-Board Temperature Sensor IC, DS75S
- Also Supports MAX66240 without I2C Interface (Tag Not Included in EV Kit)
- MAX66300-24x EV System Software Available
Applications/Uses
- Asset-Tracking Readers
- Authentication of Consumables
- Blood Glucose Meters/Monitors
- Handheld Reader Modules
- Readers in Printers (Ink Cartridge)
- Secure Access Control
Description
The MAX66300-24x evaluation system (EV system) comprises a MAX66300 evaluation kit (EV kit) and a MAX66242 tag. The MAX66300 EV kit combines a RFID reader for contactless communication at 13.56MHz and a SHA-256 secure authenticator coprocessor. The RFID reader covers the ISO 15693 standard and the authenticator coprocessor is based on the FIPS 180-4 standard. The MAX66242 tag operates as a solution covering the ISO 15693 standard. By pairing the MAX66300 EV kit with the MAX66242 EV kit into an EV system, EV kit software can operate to show a secure challenge and response authentication and other part specific functionality.
Technical Docs
Data Sheet | Reader and Tag Evaluation Kit for the MAX66300/MAX66240/MAX66242 | Sep 08, 2016 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal