Top

MAX66242EVKIT

Tag Evaluation Kit for the MAX66242, Requires NFC Reader

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Tag Evaluation Kit for the MAX66242, Requires NFC Reader May 08, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • HF Interface at 13.56MHz
  • I2C with Communications with the On-Board Temperature Sensor IC (DS7505)
  • User EEPROM Authenticated Memory Page Read/Write Transactions
  • User EEPROM Page/Block Read/Write Transactions
  • Secure Transaction that Writes “Secret Keys” and Computes Message Authentication Code
  • Energy-Harvested VOUT Used to Power an LED On/Off

Applications/Uses

  • Access Control
  • Asset Tracking
  • Medical Sensor Authentication and Calibration
  • Printer Cartridge Configuration and Monitoring
  • System Intellectual Property Protection

Description

The MAX66242 evaluation kit (EV kit) reference board is a ready-to-use PCB that showcases one of Maxim’s MAX662XX family of secure dual-interface tag/transponder ICs. The board is built with a octagonal-shaped antenna construction (see the EV Kit Photo and Figure 2) tuned to 13.56MHz.

The EV kit is a platform that allows designers, test, and systems engineers to evaluate our MAX66242 tag solution. The EV kit allows users to evaluate the performance and capabilities of certain key features of the part and is a great platform to get started on a new NFC/RFID tag design.

Simplified Block Diagram

MAX66242EVKIT: EV Kit Photo MAX66242EVKIT: EV Kit Photo Zoom icon

Technical Docs

Data Sheet Tag Evaluation Kit for the MAX66242, Requires NFC Reader May 08, 2017

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.