Top

MAX66240EVKIT

Tag Evaluation Kit for the MAX66240, Requires NFC Reader

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Tag Evaluation Kit for the MAX66240, Requires NFC Reader Nov 03, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • HF Interface at 13.56MHz
  • User EEPROM Authenticated Memory Page Read/Write Transactions
  • User EEPROM Page/Block Read/Write Transactions
  • Secure Transaction that Writes “Secret Keys” and Computes Message Authentication Code

Applications/Uses

  • Access Control
  • Asset Tracking
  • Medical Sensor Authentication and Calibration
  • Printer Cartridge Configuration and Monitoring
  • System Intellectual Property Protection

Description

The MAX66240 evaluation kit (EV kit) reference board is a ready-to-use PCB that showcases one of Maxim’s MAX662xx family of secure HF ICs. The board is built with a hexagonal-shaped antenna construction (see the EV Kit Photo and Figure 3 in the full data sheet) tuned to 13.56MHz.

The EV kit is a platform that allows designers, test, and systems engineers to evaluate our MAX66240 tag solution. The EV kit allows users to evaluate the performance and capabilities of certain key features of the part and is a great platform to get started on a new NFC/RFID tag design.

Simplified Block Diagram

MAX66240EVKIT Photo MAX66240EVKIT Photo Zoom icon

Technical Docs

Data Sheet Tag Evaluation Kit for the MAX66240, Requires NFC Reader Nov 03, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .