Top

DeepCover Secure Authenticator with ISO 15693, SHA-256, and 4Kb User EEPROM

Industry's First SHA-256 Symmetric Key-Based Authenticator

Product Details

Key Features

Applications/Uses

Parametric specs for NFC/RFID Products
Protocol ISO15693
Functions Tag
Applications Access Control
Asset Tracking
Electronic Access Control
IP Protection
Medical Sensor Authentication and Calibration
Printer Cartridge Configuration and Monitoring
System Intellectual Property Protection
eCash
Memory Type EEPROM
Memory Size 4K bits
4K x 1
Security Features SHA-256
Write-Only Secrets
Oper. Temp. (°C) -20 to +85
Package/Pins SOIC (N)/8
TDFN/10
Budgetary
Price (See Notes)
0
Parametric specs for Secure Authenticators
Crypto Engine Symmetric
Bus Type ISO 15693
Deep Cover Yes
Package/Pins SOIC (N)/8
TDFN/10
Budgetary
Price (See Notes)
0
View More

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Parameters

Parametric specs for NFC/RFID Products
Protocol ISO15693
Functions Tag
Applications Access Control
Asset Tracking
Electronic Access Control
IP Protection
Medical Sensor Authentication and Calibration
Printer Cartridge Configuration and Monitoring
System Intellectual Property Protection
eCash
Memory Type EEPROM
Memory Size 4K bits
4K x 1
Security Features SHA-256
Write-Only Secrets
Oper. Temp. (°C) -20 to +85
Package/Pins SOIC (N)/8
TDFN/10
Budgetary
Price (See Notes)
0
Parametric specs for Secure Authenticators
Crypto Engine Symmetric
Bus Type ISO 15693
Deep Cover Yes
Package/Pins SOIC (N)/8
TDFN/10
Budgetary
Price (See Notes)
0

Key Features

  • Dedicated Hardware-Accelerated SHA Engine
  • Strong Authentication with a High Bit Count User-Programmable Secret and Input Challenge
  • 4096 Bits of User EEPROM with User-Programmable R/W Protection Options Including OTP/EPROM Emulation Mode
  • Unique Factory-Programmed 64-Bit Identification Number
  • ISO/IEC 15693: Up to 26kbps
  • ±2kV HBM ESD Protection for All Pins

Applications/Uses

  • Access Control
  • Asset Tracking
  • Medical Sensor Authentication and Calibration
  • Printer Cartridge Configuration and Monitoring
  • System Intellectual Property Protection

Description

DeepCover® embedded security solutions cloak sensitive data under multiple layers of advanced physical security to provide the most secure key storage possible.

The DeepCover Secure Authenticator (MAX66240) is a transponder IC that combines an ISO/IEC 15693 and ISO 18000-3 Mode 1-compatible RF front-end, a FIPS 180-based SHA-256 engine, and 4096 bits of user EEPROM in a single chip. A bidirectional security model enforces two-way authentication between a host system and the MAX66240. Each device has its own guaranteed unique 64-bit ROM ID that is factory programmed into the chip. This ROM ID is used as a fundamental input parameter for cryptographic operations and serves as an electronic serial number within the application.

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .