Top

DS28EL22EVKIT

Evaluation System for the DS28EL22 and DS24L65

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the DS28EL22 and DS24L65 Mar 13, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Complete EV System:
    • Five DS28EL22 ICs in TDFN-EP Package
    • One USB-to-I2C Module (DS9400#) Provides PC Connection
    • DS2465 EV Board Provides 1-Wire Interface and SHA-256 Coprocessor
    • One EV Board (DS9120Q+) with TDFN-EP Socket Provides Easy Chip Evaluation
  • USB-to-I2C Module Contains Prolific PL-2303HXD USB-to-UART Chip
    • Enumerates as a Virtual PC COM Port
    • Windows Certified Logo USB Device Driver Available
    • Standard USB Cable Interface
  • I2C Host Interface Supports 400kHz I2C Communication Speeds
  • EV Board Contains Convenient On-Board Test Points
  • Evaluation Software Will Be Provided Along with Full Evaluation Kit Data Sheet

Applications/Uses

Description

The DS28EL22 evaluation system (EV system) provides the hardware and software necessary to evaluate and program the DS28EL22 DeepCover® Secure Authenticator. EV system operation requires a host PC for user-friendly evaluation.

This evaluation system includes a DS9400 USB-to-I2C PC adapter, a DS2465 EV board, a DS9120Q+ evaluation socket board for a TDFN DS28EL22, and five DS28EL22 sample devices in a TDFN package. The EV software runs on Windows® 8, Windows 7, Windows Vista®, and Windows XP® operating systems. Detailed instructions for downloading and installing software, as well as general EV system operation are included in the EV system data sheet; software and documentation are available at the link above.

Note: The DS2465 EV board and DS9400# subcomponents are not available for direct sale outside of evaluation systems. A data sheet specific to DS9400# is not available.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the DS28EL22 and DS24L65 Mar 13, 2014

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .