Top

DS28E84EVKIT

Evaluation Kit for the DS28E84 and DS2476

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the DS28E84 and DS2476 Apr 19, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Demonstrates the Features of the DS28E84 DeepCover® Radiation Resistant 1-Wire Authenticator
  • Demonstrates the Features of the DS2476 DeepCover Secure Coprocessor
  • 1-Wire/I2C Communication Is Logged to Aid Firmware Designers Understanding of DS28E84 and DS2476
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
  • 3.3V ±3% 1-Wire Operating Voltage
  • Convenient On-Board Test Points, TDFN Socket
  • Evaluation Software Available by Request

Applications/Uses

  • Accessory and Peripheral Secure Authentication
  • Medical Consumables Secure Authentication
  • Medical Tools/Accessories Identification and Calibration
  • Secure Boot or Download of Firmware and/or System Parameters
  • Secure Storage of Cryptographic Keys for Host Controllers

Description

The DS28E84 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28E84. The EV system consists of five DS28E84/DS2476 devices in a 6-pin TDFN package, two DS9121AQ+ evaluation TDFN socket boards, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28E84 and DS2476.

Simplified Block Diagram

DS28E84EVKIT: Board Photo DS28E84EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the DS28E84 and DS2476 Apr 19, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .