Product Details
The DS28E38 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28E38 and DS2476. The EV system consists of five DS28E38/DS2476 devices in a 6-pin TDFN package, a DS9121AQ+ evaluation TDFN socket board, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28E38 and DS2476.
Also see: ChipDNA™ Technology ›
![]() How to Setup the DS28E38 Evaluation Kit and Perform ECDSA Authentication | ![]() ChipDNA–Defend Your IoT Designs from Hackers | ![]() Read white paper › |
Key Features
- Demonstrates the Features of the DS28E38 DeepCover® Secure Authenticator with ChipDNA PUF Protection
- Demonstrates the Features of the DS2476 DeepCover Secure Coprocessor
- 1-Wire/I2C Communication Is Logged to Aid Firmware Designers Understanding of DS28E38 and DS2476
- 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
- Fully Compliant with USB Specification v2.0
- Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
- 3.3V ± 3% 1-Wire Operating Voltage
- Convenient On-Board Test Points, TDFN Socket
- Evaluation Software Available by Request
Applications/Uses
- Authentication of Medical Sensors and Tools
- IoT Node Authentication
- Peripheral Authentication
- Printer Cartridge Identification and Authentication
- Reference Design License Management
- Secure Management of Limited Use Consumables
Technical Docs
Data Sheet | Evaluation System for the DS28E38 and DS2476 | Apr 30, 2019 |
Click any title below to view the detail page where available.
ECDSA Asymmetric Crypto Security with ChipDNA PUF Protection ›
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Demonstrates the Features of the DS28E38 DeepCover® Secure Authenticator with ChipDNA PUF Protection
- Demonstrates the Features of the DS2476 DeepCover Secure Coprocessor
- 1-Wire/I2C Communication Is Logged to Aid Firmware Designers Understanding of DS28E38 and DS2476
- 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
- Fully Compliant with USB Specification v2.0
- Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
- 3.3V ± 3% 1-Wire Operating Voltage
- Convenient On-Board Test Points, TDFN Socket
- Evaluation Software Available by Request
Applications/Uses
- Authentication of Medical Sensors and Tools
- IoT Node Authentication
- Peripheral Authentication
- Printer Cartridge Identification and Authentication
- Reference Design License Management
- Secure Management of Limited Use Consumables
Description
The DS28E38 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28E38 and DS2476. The EV system consists of five DS28E38/DS2476 devices in a 6-pin TDFN package, a DS9121AQ+ evaluation TDFN socket board, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28E38 and DS2476.
Also see: ChipDNA™ Technology ›
![]() How to Setup the DS28E38 Evaluation Kit and Perform ECDSA Authentication | ![]() ChipDNA–Defend Your IoT Designs from Hackers | ![]() Read white paper › |
Technical Docs
Data Sheet | Evaluation System for the DS28E38 and DS2476 | Apr 30, 2019 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal