Top

Evaluation Kit for the DS28E18

Product Details

The DS28E18 evaluation system (EV system) provides the special hardware and software system to exercise the features of the DS28E18 1-Wire®-to-I2C/SPI bridge with command sequencer IC. The EV system consists of a DS28E18 EV kit board, a DS7505 peripheral module board, a MAX31722 peripheral module board, and a DS9481P-300# USB-to-1-Wire adapter for PC connectivity. The EV kit is compatible with Windows® operating systems.

Key Features

  • Driver Support for Windows 10/8/7
  • Fully Compliant with USB 2.0 Specification
  • USB Powered with No External Power Supply Required
  • Extended SPI/I2C Peripheral Module Connector for Rapid Prototyping of SPI/I2C Slaves

Applications/Uses

  • Accessory Identification and Control
  • Equipment Configuration and Monitoring
  • Examining Environmental Conditions
  • Grain Elevator Monitoring

Simplified Block Diagram

DS28E18EVKIT: Board Photo DS28E18EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the DS28E18 Jul 23, 2020

Design & Development

Click any title below to view the detail page where available.

/en/design/design-tools/ee-sim.html?

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal

Parameters

Key Features

  • Driver Support for Windows 10/8/7
  • Fully Compliant with USB 2.0 Specification
  • USB Powered with No External Power Supply Required
  • Extended SPI/I2C Peripheral Module Connector for Rapid Prototyping of SPI/I2C Slaves

Applications/Uses

  • Accessory Identification and Control
  • Equipment Configuration and Monitoring
  • Examining Environmental Conditions
  • Grain Elevator Monitoring

Description

The DS28E18 evaluation system (EV system) provides the special hardware and software system to exercise the features of the DS28E18 1-Wire®-to-I2C/SPI bridge with command sequencer IC. The EV system consists of a DS28E18 EV kit board, a DS7505 peripheral module board, a MAX31722 peripheral module board, and a DS9481P-300# USB-to-1-Wire adapter for PC connectivity. The EV kit is compatible with Windows® operating systems.

Simplified Block Diagram

DS28E18EVKIT: Board Photo DS28E18EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the DS28E18 Jul 23, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal