Top

DS28E16EVKIT

Evaluation Kit for the DS28E16 and DS2477

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the DS28E16 and DS2477 May 07, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Demonstrates the Features of the DS28E16 DeepCover® SHA-3 1-Wire Authenticator
  • Logs 1-Wire/I2C Communication to Aid Firmware Designer’s Understanding of the DS28E16
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7
  • Convenient On-Board Test Points and TDFN Socket

Applications/Uses

  • Accessory and Peripheral Secure Authentication
  • Battery Authentication and Charge Cycle Tracking
  • Medical Tools/Accessories Authentication and Calibration

Description

The DS28E16 evaluation kit (EV kit) provides the hardware and software necessary to exercise the features of the DS28E16. The EV system consists of five DS28E16 and DS2477 devices in a 6-pin TDFN package, two DS9121BQ+ evaluation TDFN socket boards, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28E16.

Simplified Block Diagram

DS28E16EVKIT: Contents DS28E16EVKIT: Contents Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the DS28E16 and DS2477 May 07, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .