Top

DS28E10EVKIT

Evaluation Kit for the DS28E10

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the DS28E10 Jun 08, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Enables Complete Evaluation of DS28E10 Functionality
  • Easy-to-Use Graphical Software to Exercise and Program the DS28E10
  • Easy-to-Use Hardware Components
  • Fully Compliant with the Hi-Speed USB 2.0 Specification
  • Driver Support for Windows® 7, Windows Vista®, and Windows XP®
  • USB-to-1-Wire Adapter Uses Both the Prolific PL-2303HXD and the Maxim DS2480B to Emulate a Virtual COM to 1-Wire® Port on Any PC
  • Accommodates DS28E10 TSOC Package

Applications/Uses

Description

The DS28E10 evaluation kit (EV kit) provides the hardware and software necessary to evaluate and program the DS28E10 1-Wire SHA-1 authenticator in an easy-to-use PC environment. The EV kit enables engineers to evaluate the DS28E10 for potential design purposes or to support end-product development activity. EV kit operation requires a host PC. The EV kit hardware includes a USB-to-1-Wire PC adapter to which an included DS28E10 evaluation board with IC socket is attached. An included RJ11 cable connects the evaluation board to the USB-to-1-Wire adapter. PC-based EV kit software is available. Additionally, the EV kit software requires an installation of Maxim's 1-Wire drivers, Microsoft .NET framework Version 2.0, and Prolific's PL-2303 USB-to-serial driver. Detailed instructions for downloading and installing these components are included in the EV kit data sheet. The EV kit also includes samples of the DS28E10 1-Wire SHA-1 authenticator.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the DS28E10 Jun 08, 2010

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .