Top

Evaluation Kit for the DS28E01-100 Plug-In Module

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the DS28E01-100 Plug-In Module May 13, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Interfaces to Avnet-Made Xilinx Spartan-6 LX16 Evaluation Kit (Part No.: AES-S6EV-LX16-G)
  • Designed for Use with PicoBlaze SHA-1 Authentication Design
  • On-Board RPUP for 1-Wire Communication to a FPGA I/O at 3.3V
  • 0.1in-Spaced Pin Breakout of DS28E01-100 TDFN
  • Board Size: 1.06in x 0.64in

Applications/Uses

  • Accessory/PCB Identification
  • Identification and authentication of consumables
  • Ink and Toner Print Cartridge Identification
  • Intellectual Property, License Management
  • Sensor Calibration and Authentication
  • System Programmable Feature Control

Description

The DS28E01PMOD provides the necessary hardware to interface a DS28E01-100 1Kb protected 1-Wire® EEPROM with a SHA-1 engine to a Xilinx Spartan®-6 LX16 Evaluation Kit made by Avnet. By using the DS28E01PMOD and the PicoBlaze™ SHA-1 Authentication Design for the Xilinx Spartan-6 LX16 Evaluation Kit, a secure SHA-1 challenge-and-response authentication can be implemented. The PicoBlaze SHA-1 Authentication Design is based upon the Xilinx XAPP780 application note, FPGA IFF Copy Protection Using Dallas Semiconductor/Maxim DS2432 Secure EEPROMs.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the DS28E01-100 Plug-In Module May 13, 2011

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .