Top

DS28C40EVKIT

Evaluation System for the DS28C40

Product Details

Key Features

Applications/Uses

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation System for the DS28C40 Mar 03, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Demonstrates the Features of the DS28C40 DeepCover Secure Authenticator
  • Logs 1-Wire/I2C Communication to Aid Firmware Designers Understanding of DS28C40
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64- and 32-Bit Versions
  • 3.3V ±3% I2C Operating Voltage
  • Convenient On-Board Test Points, TDFN Socket
  • Evaluation Software Available by Request

Applications/Uses

  • Automotive Secure Authentication
  • Identification and Calibration Automotive Parts/Tools/Accessories
  • IoT Node Crypto-Protection
  • Secure Authentication of Accessories and Peripherals
  • Secure Boot or Download of Firmware and/or System Parameters
  • Secure Storage of Cryptographic Keys for a Host Controller

Description

The DS28C40 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28C40. The EV system consists of five DS28C40 devices in a 10-pin TDFN package, a DS9121ATB+ evaluation TDFN socket board and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64- and 32-bit versions. It provides a handy user interface to exercise the features of the DS28C40.

Simplified Block Diagram

DS28C40EVKIT: Board Photo DS28C40EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation System for the DS28C40 Mar 03, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .