DS28C22EVKIT

Evaluation System for the DS28C22


Please check latest availability status for a specific part variant.

Description

The DS28C22 evaluation system (EV system) provides the hardware and software necessary to evaluate and program the DS28C22 DeepCover® Secure Authenticator. EV system operation requires a host PC for user-friendly evaluation.

This evaluation system includes a DS9400 USB-to-I2C PC adapter, a DS9121Q+ evaluation socket board for a TDFN DS28C22, and five DS28C22 sample devices in a TDFN package. The EV software runs on Windows® 8, Windows 7, Windows Vista®, and Windows XP® operating systems. Detailed instructions for downloading and installing software, as well as general EV system operation is included in the EV system data sheet; software and documentation are available at the link above.

Note: The DS2465 EV board and DS9400# subcomponents are not available for direct sale outside of evaluation systems. A data sheet specific to DS9400# is not available.

Key Features

  • Complete EV System:
    • Five DS28C22 ICs in TDFN-EP Package
    • One USB-to-I2C Module (DS9400#) Provides PC Connection
    • One EV Board (DS9121Q+) with TDFN-EP Socket Provides Easy Chip Evaluation
  • USB-to-I2C Module Contains Prolific PL-2303HXD USB-to-UART Chip
    • Enumerates as a Virtual PC COM Port
    • Windows Certified Logo USB Device Driver Available
    • Standard USB Cable Interface
  • I2C Host Interface Supports 400kHz I2C Communication Speeds
  • EV Board Contains Convenient On-Board Test Points
  • Evaluation Software Will Be Provided Along with Full Evaluation Kit Data Sheet

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


DS28C50
DeepCover I2C Secure SHA-3 Authenticator with ChipDNA PUF Protection

  • Robust Countermeasures Protect Against Security Attacks
  • Efficient Secure Hash Algorithm Authenticates Peripherals
  • Supplemental Features Enable Easy Integration into End Applications

DS28C50
DeepCover I2C Secure SHA-3 Authenticator with ChipDNA PUF Protection

  • Robust Countermeasures Protect Against Security Attacks
  • Efficient Secure Hash Algorithm Authenticates Peripherals
  • Supplemental Features Enable Easy Integration into End Applications