Top

Evaluation Kit for the DS2478

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the DS2478 Mar 11, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Demonstrates the Features of the DS2478
  • DeepCover® ECDSA Secure 1-Wire and I2C Authenticators.
  • Communication is Logged to Aid Firmware Designer’s Understanding of DS2478 and the DS28E40/DS28C40 Authenticators
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Port on any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for both 64-Bit and 32-Bit Versions
  • 3.3V ±3% 1-Wire® Operating Voltage
  • Evaluation Software Available by Request

Applications/Uses

  • Automotive Secure Authentication
  • Identification and Calibration Automotive of Parts/Tools/Accessories
  • IoT Node Crypto-Protection
  • Secure Authentication of Accessories and Peripherals
  • Secure Boot or Download of Firmware and/or System Parameters
  • Secure Storage of Cryptographic Keys for a Host Controller

Description

The DS2478 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS2478. The EV system consists of five DS2478/DS28E40/DS28C40 devices in a 10-pin TDFN package, two DS9121ATB+ TDFN socket boards along with a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a convenient user interface to exercise the features of the DS2478 in conjunction with DS28E40 or DS28C40.

Simplified Block Diagram

DS2478EVKIT: Board Photo DS2478EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the DS2478 Mar 11, 2022

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.