Top

MAX32561-KIT

Evaluation Kit for the MAX32561

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32561 Jan 28, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Modular Antenna Board with Tuning and Matching Networks
  • ISO 14443 Type A/B EMV Compliant Contactless Reader
  • 4 x 4 Secure Keypad
  • Triple Track Magnetic Stripe Reader
  • Arm JTAG 20-Pin Header
  • 128MB QSPI XIP Flash
  • Two Independent USB 2.0 Micro B to Serial UART Bridges
  • USB 2.0 Micro B Interface
  • All Analog and GPIOs Accessed Through 0.1in Headers
  • Touch-Enabled 3.5in 320 x 240 Color TFT Display
  • Six Dynamic Pattern Security Self-Destruct I/O Signals Available Through 0.1in Header
  • Smart Card Socket with Support for Legacy 5V Cards
  • Two General-Purpose LEDs and a General-Purpose Pushbutton Switch

Applications/Uses

  • ATM Keyboards
  • Contact/Contactless Pin Pads
  • EMV Card Reader
  • PCI Mobile Payment Terminals (mPOS)

Description

The MAX32561 EV kit provides a platform for evaluating the capabilities of the MAX32561 DeepCover® secure microcontroller. It integrates an Arm® Cortex®-M3 processor to provide embedded security solutions to cloak sensitive data under multiple layers of advanced physical security and provide the most secure key storage possible.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX32561 Jan 28, 2020

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .