Evaluation Kit for the DS28S60
Product Details
The DS28S60 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28S60. The EV system consists of five DS28S60Q+ devices in a 12-pin TDFN package, a DS9121EQ+ evaluation TDFN socket board, and a DS9482P# USB-to-I2C/SPI/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28S60.
Key Features
- Demonstrates the Features of the DS28S60 DeepCover® Secure Coprocessor
- SPI Communication is Logged to Aid Firmware Designers Understanding of DS28S60
- SPI/1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
- Fully Compliant with USB Specification v2.0
- Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
- 3.3V ±3% Operating Voltage
- Convenient On-Board Test Points, TDFN Socket
- Evaluation Software Available by Request
Applications/Uses
- End-Point Authentication
- End-to-End Encryption
- Internet of Things (IoT) Device Security
- Key Management and Exchange
- Prevention of Counterfeit Products
Technical Docs
Data Sheet | Evaluation Kit for the DS28S60 | Dec 23, 2020 |
Click any title below to view the detail page where available.
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal
Parameters
Key Features
- Demonstrates the Features of the DS28S60 DeepCover® Secure Coprocessor
- SPI Communication is Logged to Aid Firmware Designers Understanding of DS28S60
- SPI/1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
- Fully Compliant with USB Specification v2.0
- Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
- 3.3V ±3% Operating Voltage
- Convenient On-Board Test Points, TDFN Socket
- Evaluation Software Available by Request
Applications/Uses
- End-Point Authentication
- End-to-End Encryption
- Internet of Things (IoT) Device Security
- Key Management and Exchange
- Prevention of Counterfeit Products
Description
The DS28S60 evaluation system (EV system) provides the hardware and software necessary to exercise the features of the DS28S60. The EV system consists of five DS28S60Q+ devices in a 12-pin TDFN package, a DS9121EQ+ evaluation TDFN socket board, and a DS9482P# USB-to-I2C/SPI/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28S60.
Technical Docs
Data Sheet | Evaluation Kit for the DS28S60 | Dec 23, 2020 |
Support & Training
Search our knowledge base for answers to your technical questions.
Filtered SearchOur dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal