Top

DS28E50EVKIT

Evaluation Kit for the DS28E50 and DS2477

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the DS28E50 and DS2477 Mar 19, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Demonstrates the Features of the DS28E50 DeepCover® SHA3 1-Wire Authenticator
  • Demonstrates the Features of the DS2477 DeepCover SHA3 Secure Coprocessor
  • 1-Wire Communication Is Logged to Aid Firmware Designers Understanding of DS28E50 and DS2477
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10 and Windows 7
  • Convenient On-Board Test Points, TDFN Socket

Applications/Uses

  • Authentication of Medical Sensors and Tools
  • IoT Node Authentication
  • Peripheral Authentication
  • Printer Cartridge Identi cation and Authentication
  • Reference Design License Management
  • Secure Management of Limited Use Consumables

Description

The DS28E50 evaluation kit (EV kit) provides the hardware and software necessary to exercise the features of the DS28E50 and DS2477. The EV system consists of five DS28E50 and DS2477 devices in a 6-pin TDFN package, two DS9121BQ+ evaluation TDFN socket boards, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs on Windows® 10 and Windows 7 operating systems. It provides a handy user interface to exercise the features of the DS28E50 and DS2477. Note that the evaluation software described herein is the light version that is downloadable from Maxim’s website.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the DS28E50 and DS2477 Mar 19, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .