Top

DS28E40EVKIT

Evaluation Kit for the DS28E40

Product Details

Key Features

Applications/Uses

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the DS28E40 Apr 19, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • Demonstrates the Features of the DS28E40 DeepCover® Secure Authenticator
  • 1-Wire Communication Is Logged to Aid Firmware Designers’ Understanding of the DS28E40
  • 1-Wire/I2C USB Adapter Creates a Virtual COM Port on Any PC
  • Fully Compliant with USB Specification v2.0
  • Software Runs on Windows 10, Windows 8, and Windows 7 for Both 64-Bit and 32-Bit Versions
  • 3.3V ±3% 1-Wire Operating Voltage
  • Convenient On-Board Test Points, TDFN Socket
  • Evaluation Software Available by Request

Applications/Uses

  • Accessory and Peripheral Secure Authentication
  • Automotive Secure Authentication
  • Identification and Calibration Automotive Parts/Tools/Accessories
  • IoT Node Crypto-Protection
  • Secure Boot or Download of Firmware and/or System Parameters
  • Secure Storage of Cryptographic Keys for a Host Controller

Description

The DS28E40 evaluation system (EV system) provides the hardware and software necessary to evaluate the features of the DS28E40. The EV system consists of five DS28E40ATB/VY+ devices in a 10-pin TDFN package, a DS9121ATB+ evaluation TDFN socket board, and a DS9481P-300# USB-to-I2C/1-Wire® adapter. The evaluation software runs under Windows® 10, Windows 8, and Windows 7 operating systems, both the 64-bit and 32-bit versions. It provides a handy user interface to exercise the features of the DS28E40.

Simplified Block Diagram

DS28E40EVKIT: Board Photo DS28E40EVKIT: Board Photo Zoom icon

Technical Docs

Data Sheet Evaluation Kit for the DS28E40 Apr 19, 2021

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .