OneWire Viewer MAC (Beta)

The OneWireViewer is a Java demonstration application for exploring iButton or 1-Wire® chip features from your MAC. It automatically finds iButtons or 1-Wire chips on the 1-Wire network, and then displays their serial numbers and a description of relevant features and menu options. The OneWireViewer supports the features of most 1-Wire devices, including temperature, humidity, data logging, switch, analog-to-digital conversion, and memory features. The screenshot here shows the simple OneWireViewer interface and highlights the temperature log viewer for the Thermochron.

The MAC OS version is provided as a reference for someone interested in exploring the 1-Wire devices on a MAC environment. The software is provided under BETA release and it is not guaranteed to work on all MAC OS systems.

One Wire Viewer for MAC requires the DS9490 Adapter to run.

Quick Install Guide

  1. Please follow the instructions attached in the download for installing and setting up the 1-Wire requirements for OneWireViewer for MAC

Download OneWireViewer MAC