MAX32630FTHR

MAX32630FTHR Application Platform


Description

The MAX32630FTHR board is a rapid development platform designed to help engineers quickly implement battery optimized solutions with the MAX32630 ARM® Cortex®-M4F microcontroller. The board also includes the MAX14690 wearable PMIC to provide optimal power conversion and battery management. The form factor is a small 0.9in by 2.0in dual row header footprint that is compatible with breadboards and off-the shelf peripheral expansion boards. Additionally, on board are a variety of peripherals including a dual-mode Bluetooth® module, micro SD card connector, 6-axis accelerometer/ gyro, RGB indicator LED, and pushbutton. This provides a power-optimized flexible platform for quick proof-of-concepts and early software development to enhance time to market.

Go to: https://developer.mbed.org/platforms/MAX32630FTHR/ to get started developing with this board.

MAX32630FTHR: Board MAX32630FTHR: Board Enlarge+

Key Features

  • MAX32630 Microcontroller
    • ARM Cortex-M4F, 96MHz
    • 2048KB Flash Memory
    • 512KB SRAM
    • 8KB Instruction Cache
    • Full-Speed USB 2.0
    • Three SPI Masters, One Slave
    • Three I2C Masters, One Slave
    • Four UARTS
    • 1-Wire Master
    • 66 GPIO
    • 4 Input 10-Bit ADC
  • MAX14690 Wearable PMIC
    • Battery Charger with Smart Selector
    • Dual Micro IQ Buck Regulators
    • Three Micro IQ Linear Regulators
    • Power-On/Off Sequencing Controller
    • Voltage Monitor Multiplexer
  • Expansion Connections
    • Breadboard-Compatible Headers
    • Micro SD Card Connector
    • Battery Connector
    • Micro USB Connector
  • Integrated Peripherals
    • RGB Indicator LED
    • 6-Axis Accelerometer/Gyro
    • Dual-Mode Bluetooth Module
    • User Pushbutton
  • mbed® HDK Debug Interface
    • Drag-and-Drop Programming
    • SWD Debugger
    • Virtual UART Console

Applications/Uses

  • Fitness Monitors
  • Portable Medical Devices
  • Sensor Hubs
  • Sports Watches
  • Wearable Medical Patches

Quality and Environmental Data

Request Reliability Report for: MAX32630FTHR 
Lead-Free Package Tin (Sn) Whisker Reports

Additional Resources

Included in Your Order

  • MAX32630FTHR# circuit board
  • MAXREFDES100HDK# circuit board (Daplink programmer)
  • Quick reference post card for the MAX32630FTHR#
  • 10-pin ribbon cable for joining the two circuit boards
  • Micro USB cable 3ft

Related Resources


MAXREFDES155
MAXREFDES155#: DeepCover Embedded Security in an IoT: Public-Key Secured Data Paths


MAX32552
DeepCover Secure Cortex-M3 Flash Microcontroller

  • ARM® Cortex M3 Processor Core Allows for Easy Integration into Applications
  • Security Features Facilitate System-Level Protection
  • Integrated Peripherals Reduce External Component Count

MAXQ1061
DeepCover Cryptographic Controller for Embedded Devices

  • Advanced Cryptographic Tool Box Seamlessly Supports Highly Secure Key Storage
  • High-Level Functions Simplify SSL/TLS/DTLS Implementations
  • Extensive Host/System Services Increase Flexibility and Reduce System Cost

MAX32625
Ultra-Low Power, High-Performance ARM Cortex-M4F Microcontroller for Wearables

  • High-Efficiency Microcontroller for Wearable Devices
  • Power Management Maximizes Uptime for Battery Applications
  • Optimal Peripheral Mix Provides Platform Scalability

MAX32626
Ultra-Low Power, High-Performance ARM Cortex-M4F Microcontroller for Wearables

  • High-Efficiency Microcontroller for Wearable Devices
  • Power Management Maximizes Uptime for Battery Applications
  • Optimal Peripheral Mix Provides Platform Scalability