MAX32625NEXPAQ

MAX32625 Development Board for Nexpaq System


Description

The MAX32625NEXPAQ is a rapid development platform designed to accelerate the implementation of nexpaq modules with the MAX32625 ARM® Cortex®-M4F microcontroller. It contains all the elements needed to interface to the nexpaq system and provides easy access to the main peripherals inside the microcontroller. This provides an expandable platform for quick proof-of-concepts and early software development to enhance time to market.

The nexpaq platform provides the simplest way to interface hardware to a phone. It utilizes web standards to enable a rich user experience that is fundamentally cross platform.

For details on firmware development and source code examples visit the MAX32625NEXPAQ platform page on the ARM mbed developer site.

Key Features

  • MAX32625 Microcontroller
    • ARM Cortex-M4F
    • 512KB Flash, 160KB SRAM
    • FS-USB, UART, SPI, I2C, 1-Wire®
  • nexpaq Compatible
    • nexpaq Module Form Factor
    • nexpaq Interface Connector
  • Expansion Connections
    • Power: GND, 3.3V, 5V, Battery
    • Serial I/O: I2C, SPI, UART, 1-Wire
    • Analog Inputs
    • PWM Outputs
    • RGB Indicator LED
    • bed® HDK DAPLink Connector
    • Drag-and-Drop Programming
    • CMSIS-DAP Debugger
    • Virtual UART Console

Applications/Uses

  • Fitness Monitors
  • Portable Medical Devices
  • Sensor Hubs
  • Sports Watches
  • Wearable Medical Patches

Quality and Environmental Data

Request Reliability Report for: MAX32625NEXPAQ 
Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

MAX32625NEXPAQ ›

Related Resources


MAXREFDES155
MAXREFDES155#: DeepCover Embedded Security in an IoT: Public-Key Secured Data Paths


MAX32552
DeepCover Secure Cortex-M3 Flash Microcontroller

  • ARM® Cortex M3 Processor Core Allows for Easy Integration into Applications
  • Security Features Facilitate System-Level Protection
  • Integrated Peripherals Reduce External Component Count

MAXQ1061
DeepCover Cryptographic Controller for Embedded Devices

  • Advanced Cryptographic Tool Box Seamlessly Supports Highly Secure Key Storage
  • High-Level Functions Simplify SSL/TLS/DTLS Implementations
  • Extensive Host/System Services Increase Flexibility and Reduce System Cost

MAX32625
Ultra-Low Power, High-Performance ARM Cortex-M4F Microcontroller for Wearables

  • High-Efficiency Microcontroller for Wearable Devices
  • Power Management Maximizes Uptime for Battery Applications
  • Optimal Peripheral Mix Provides Platform Scalability

MAX32626
Ultra-Low Power, High-Performance ARM Cortex-M4F Microcontroller for Wearables

  • High-Efficiency Microcontroller for Wearable Devices
  • Power Management Maximizes Uptime for Battery Applications
  • Optimal Peripheral Mix Provides Platform Scalability