MAX32600MBED

ARM mbed Enabled Development Platform for MAX32600

An Ultra-Low-Power ARM Cortex-M3 with Advanced Analog Front-End in an Arduino Form Factor


Description

The MAX32600MBED provides a convenient platform for evaluating the capabilities of the MAX32600 microcontroller. The MAX32600MBED also provides a complete, functional system ideal for developing and debugging applications.

The MAX32600MBED includes a MAX32600 Cortex®-M3 microcontroller, prototyping area with adjacent access to precision analog front end (AFE) connections, I/O access through Arduino-compatible connectors, additional I/O access through 100mil x 100mil headers, USB interface, and other general-purpose I/O devices.

To get started with development, visit the MAX32600MBED platform page at mbed.org.

MAX32600MBED Board MAX32600MBED Board Enlarge+

Key Features

  • On-Board ARM® mbed™ Hardware Development Kit (HDK) Interface Provides Quick Connection to Toolchains
  • Arduino-Compatible Connectors Provide Connectivity to Existing Component Boards
  • Prototyping Area Allows Construction of User Circuits in Close Proximity to Precision AFE I/O
  • General-Purpose Pushbutton Switches and LEDs Allow for On-Board Tactile and Visual Interaction
  • Serial Peripheral Interface (SPI) and Inter-Integrated Circuit (I2C) Connectivity on a 2 x 6 Header Provide Connectivity to Existing Evaluation Modules
  • USB Micro-B Connection to MAX32600 USB Device Controller Provides 12Mbps User Data Channel

Technical Documents

User Guide 6045 MAX32600 User's Guide

Quality and Environmental Data

Request Reliability Report for: MAX32600MBED 
Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

MAX32600MBED Platform ›
CAD and Layout
MAX32600MBED Gerber File

Related Resources


MAXREFDES155
MAXREFDES155#: DeepCover Embedded Security in an IoT: Public-Key Secured Data Paths


MAX32552
DeepCover Secure Cortex-M3 Flash Microcontroller

  • ARM® Cortex M3 Processor Core Allows for Easy Integration into Applications
  • Security Features Facilitate System-Level Protection
  • Integrated Peripherals Reduce External Component Count

MAXQ1061
DeepCover Cryptographic Controller for Embedded Devices

  • Advanced Cryptographic Tool Box Seamlessly Supports Highly Secure Key Storage
  • High-Level Functions Simplify SSL/TLS/DTLS Implementations
  • Extensive Host/System Services Increase Flexibility and Reduce System Cost

MAX32625
Ultra-Low Power, High-Performance ARM Cortex-M4F Microcontroller for Wearables

  • High-Efficiency Microcontroller for Wearable Devices
  • Power Management Maximizes Uptime for Battery Applications
  • Optimal Peripheral Mix Provides Platform Scalability

MAX32626
Ultra-Low Power, High-Performance ARM Cortex-M4F Microcontroller for Wearables

  • High-Efficiency Microcontroller for Wearable Devices
  • Power Management Maximizes Uptime for Battery Applications
  • Optimal Peripheral Mix Provides Platform Scalability

Type ID PDF Title
User Guide 6045 MAX32600 User's Guide