DS9090EVKIT

1-Wire Device Evaluation Kit

For 1-Wire Non-Secure Memory, ROM ID, and Switch Devices


Please check latest availability status for a specific part variant.

Description

The DS9090EVKIT evaluation system (EV system) consists of a DS9490+ USB-to-1-Wire®/iButton® adapter for PC connectivity, a DS9120P+ socket board with RJ11 cable, and seven different 1-Wire devices. This EV system provides the special hardware and software system to exercise the features of 1-Wire devices with memory or PIO/switches, except 1-Wire EPROM devices. (EPROM devices such as the DS2502 and DS2506 require a different adapter (DS9481R-3C7) to perform an EPROM write. This adapter can be purchased separately.) 1-Wire EPROM devices are available for sampling.

The EV system software consists of the OneWireViewer (a Java® program) that runs under Windows ® OS and comes as part of the 1-Wire drivers installation package.

Key Features

  • Easy Setup with USB Adapter
  • Fully Compliant with USB 2.0 Specification
  • Software Runs on Windows 8, Windows 7, WindowsVista®, and Windows XP® OS (32-Bit and 64-Bit Versions)
  • Convenient On-Board Test Points and Dual TO92 Socket
  • Standard RJ11 Connector Interfaces to DS9120 Socket Boards
  • Free Download of 1-Wire Drivers and OneWireViewer Demonstration Software
  • Compatible with Other 1-Wire Devices Purchased Separately
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

Related Resources


DS28E83
DeepCover Radiation Resistant 1-Wire Secure Authenticator

  • High Radiation Resistance Allows User-Programmable Manufacturing or Calibration Data Before Medical Sterilization
  • ECC-P256 Compute Engine
  • SHA-256 Compute Engine