iButton Certifications

iButton Certifications (NIST, FCC, CE, UL 913, EN 12830, IP56, Flight)

iButton Standard Description Date Certificate
DS1922E
DS1922L
DS1922T
NIST While all iButton data loggers are calibrated/validated against NIST traceable reference devices, Maxim offers a web application to generate validation certificates for these specific devices. Input is an iButton registration number (or list of numbers) and the output is a certificate in PDF format. October 2008 Web Application
DS1922E
DS1922L
DS1922T
Flight: Thermal Testing Testing for Flight Qualification on Captive Flight Test by Lawrence Livermore National Laboratory June 2005 Download
Flight: Vibration Testing Download
DS1921G
DS1922L
DS1922T
DS1923
IP56 Certified to international standard IEC 60529 which classifies the level of protection that electrical appliances provide against the intrusion of solid objects or dust, accidental contact, and water. March 2007 Download
DS1921G-F5#
DS1922L-F5#
DS1925L-F5#
RCTA/D0-160G The data loggers meet the requirements regarding electromagnetic interference (EMI) for portable electronic devices for use on airplanes in accordance with the definition in the Advisory Circular 91-21.1C of the Federal Aviation Administration (FAA,) and were tested in accordance with RTCA/DO-160G Environmental Conditions and Test Procedures for Airborne Equipment. July 2016 Download
DS1921G-F5#
DS1921H-F5#
DS1921Z-F5#
DS1922L-F5#
DS1922T-F5#
DS1923-F5#
CE Conforms with the protection requirements of Council Directive 2004/108/EC by compliance to the following:
EN 55022:2006+A1:2007 Class B
EN 55024:1998+A1:2001+A2:2003
EN 61000-3-2:2006 Class A
EN 61000-3-3:1995+A1:2001+A2:2005
August 2009 Download
DS1921G
DS1921H
DS1921Z
DS1922L
DS1922T
DS1923
FCC In accordance with CFR 47, Part 15, Subpart B for Class B Digital Devices. These tests were conducted using measurement procedures ANSI C63.4-2001 April 2005 Download
DS1921G
DS1922L
EN 12830 In accordance with European Standard EN 12830 : 1999. Performance and suitability tests were conducted for the transport, storage and distribution of chilled, frozen, deep-frozen/quick-frozen food and ice cream to European standards. October 2005 Download
DS1904G
DS1921G
DS1922L
DS1922T
DS1923
UL 913
OERX2.E235993
Underwriter's Laboratory (UL), Approved For Use In Class 1, Groups A, B, C and D Locations in accordance with the Standard for Safety ##UL 913. See on-line listing on UL's website. May 2006 Download
DS1996 FCC FCC Class B, using ANSI C63.4 February 1998 Download

iButton Accessory Certifications (FCC, CE)

Accessory Standard Description Date Certificate
DS9490B#
DS9490R#
CE Conforms with the protection requirements of Council Directive 2004/108/EC by compliance to the following:
EN 55022:2006+A1:2007 Class B
EN 55024:1998+A1:2001+A2:2003
EN 61000-3-2:2006 Class A
EN 61000-3-3:1995+A1:2001+A2:2005
August 2009 Download
DS9490B#
DS9490R#
FCC FCC 47 CFR Part 15-2006 using ANSI C63.4-2003, excluding sections (4.1, 5.2, 5.7, 9, and 14) November 2006 Download
Download
DS1410E-001 CE EN 55022: 1998 +A1:2000 +A2:2003 Class B EN 61000-3-2:2000 Class A
EN 61000-3-3:1995 +A1:2001
EN 55024:1998 +A1:2001 +A2:2003
June 2004 Download
DS1410E-001 FCC FCC Class B, using ANSI C63.4 (1992) or CISPR 22 (1997) April
2001
August
2000
Download

Download
DS1402D-DB8 FCC FCC Class B, using ANSI C63.4 October 1998 Download
DS1402D-DB8 CE EN 50082-1
EN 55022 (Class B)
October 1998 Download
DS9097U-009#
DS1402D-DR8+
CE Conforms with the protection requirements of Council Directive 2004/108/EC by compliance to the following:
EN 55022:2006+A1:2007 Class B
EN 55024:1998+A1:2001+A2:2003
EN 61000-3-2:2006 Class A
EN 61000-3-3:1995+A1:2001+A2:2005
August 2009 Download
DS9097U-009
DS1402D-DR8
FCC FCC Class B, using ANSI C63.4 February 1998 Download
DS1411 FCC FCC Class B, using ANSI C63.4 February 1998 Download
DS1411-009# CE Conforms with the protection requirements of Council Directive 2004/108/EC by compliance to the following:
EN 55022:2006+A1:2007 Class B
EN 55024:1998+A1:2001+A2:2003
EN 61000-3-2:2006 Class A
EN 61000-3-3:1995+A1:2001+A2:2005
August 2009 Download
DS1413 FCC FCC Class B, using ANSI C63.4 February 1998 Download
DS1413 CE EN 50082-1
EN 55022 (Class B)
March 1998 Download