Data Loggers

Temperature and humidity data loggers are designed for use in specific applications, such as pharmaceutical and life science cold chain distribution, fresh produce distribution, process monitoring, environmental monitoring and autoclave temperature data logging. Each device is programmable and can be re-programmed and used for many years.

iButton® data loggers are durably packaged modules enhanced by our 1-Wire communications protocol. iButton Thermochron® temperature data loggers make it simple and inexpensive to monitor and log temperature data of critical assets, helping to ensure integrity throughout the manufacturing process, sterilization cycle, or cold chain distribution.

For applications where both temperature and humidity are important, iButton Hygrochron data loggers record and report both temperature and humidity data as a function of time.

Our USB temperature data logger is equipped with an external thermistor probe to log temperature in extremely cold environments. The logger is also capable of recording ambient temperature, and is suitable for life science applications where temperature data from the cold chain is paramount to maintaining asset integrity through to the final destination.

Also See
iButton Temperature Sensors 

Get Started: Thermochron iButton Starter Kit

Turnkey Solutions
Third-Party Authorized Solutions Developers (ASDs)