Products Sold to Microsemi Corporation


On January 19, 2012, Maxim sold its clock synthesis, clock synchronization, and IEEE®-1588 timing product lines to Microsemi Corporation. A complete list of the products sold is below.

Contact Microsemi Corporation for sales assistance, technical support, or other information about these products.

Sold Products

DS3100 Stratum 2/3E/3 Timing Card IC
DS3101 Stratum 2/3E/3 Timing Card IC
DS3102 Stratum 2/3E/3 Timing Card IC with Synchronous Ethernet Support
DS3104 Line Card Timing IC with Synchronous Ethernet Support
DS3105 Line Card Timing IC
DS3106 Line Card Timing IC
DS31400 8-Input, 14-Output, Dual DPLL Timing IC with Sub-ps Output Jitter
DS31404 4-Input, 8-Output, Dual DPLL Timing IC with Sub-ps Output Jitter
DS31406 2-Input, 14-Output, Single DPLL Timing IC with Sub-ps Output Jitter
DS31407 3-Input, 4-Output, Single DPLL Timing IC with Sub-ps Output Jitter
DS31408 8-Input, 14-Output, Dual DPLL Timing IC with Sub-ps Output Jitter and 1588 Clock
DS31415 3-Input, 4-Output, Single DPLL Timing IC with Sub-ps Output Jitter and 1588 Clock
MAX24188 Low-Cost IEEE 1588 Clock
MAX24287 1Gbps Parallel-to-Serial MII Converter
MAX24288 IEEE 1588 Clock and Packet Timestamper and 1Gbps Parallel-to-Serial MII Converter
MAX24305 5- or 10-Output Any-Rate Timing ICs with Internal EEPROM
MAX24310 5- or 10-Output Any-Rate Timing ICs with Internal EEPROM
MAX3610 Low-Jitter 106.25MHz/212.5MHz Fibre-Channel Clock Generator
MAX3612 Low-Jitter Clock Generator with Nine LVDS/LVPECL Outputs 
MAX3622 Low-Jitter, Precision Clock Generator with Two Outputs
MAX3624 Low-Jitter, Precision Clock Generator with Four Outputs
MAX3624A Low-Jitter, Precision Clock Generator with Four Outputs
MAX3625 Low-Jitter, Precision Clock Generator with Three Outputs
MAX3625A Low-Jitter, Precision Clock Generator with Three Outputs
MAX3625B Low-Jitter, Precision Clock Generator with Three Outputs
MAX3627 +3.3V, Low-Jitter, Precision Clock Generator with Multiple Outputs
MAX3629 +3.3V, Low-Jitter, Precision Clock Generator with Multiple Outputs
MAX3636 Low-Jitter, Wide Frequency Range, Programmable Clock Generator with 10 Outputs
MAX3637 Low-Jitter, Wide Frequency Range, Programmable Clock Generator with 10 Outputs
MAX3638 Low-Jitter, Wide Frequency Range, Programmable Clock Generator with 10 Outputs
MAX3639 Low-Jitter, Wide Frequency Range, Programmable Clock Generator with 10 Outputs
MAX3670 Low-Jitter 155MHz/622MHz Clock Generator
MAX3671 Low-Jitter Frequency Synthesizer with Selectable Input Reference
MAX3673 Low-Jitter Frequency Synthesizer with Selectable Input Reference
MAX3674 High-Performance, Dual-Output, Network Clock Synthesizer
MAX3677 +3.3V, Low-Jitter, Precision Clock Generator with Multiple Outputs 
MAX3678 Low-Jitter Frequency Synthesizer with Intelligent Dynamic Switching
MAX3679 +3.3V, Low-Jitter Crystal to LVPECL Clock Generator
MAX3679A +3.3V, Low-Jitter Crystal to LVPECL Clock Generator
MAX3697 +3.3V, Low-Jitter, Precision Clock Generator with Multiple Outputs 
MAX3697A +3.3V, Low-Jitter, Precision Clock Generator with Multiple Outputs 
MAX3698 +3.3V, Low-Jitter, Precision Clock Generator with Multiple Outputs 
MAX3698A +3.3V, Low-Jitter, Precision Clock Generator with Multiple Outputs 
MAX9450 High-Precision Clock Generators with Integrated VCXO
MAX9451 High-Precision Clock Generators with Integrated VCXO
MAX9452 High-Precision Clock Generators with Integrated VCXO