MAX9485EVKIT

Evaluation Kit for the MAX9485


Description

The MAX9485 evaluation kit (EV kit) evaluates the MAX9485, a programmable multiple-output clock generator. The EV kit provides a fixed 27MHz reference clock output, CLK0, and two buffered clock outputs, CLK1 and CLK2. The output frequency is 256, 384, or 768 times the chosen sampling frequency selected through an I²C interface or hardwire pins. The sampling frequencies are 12kHz, 32kHz, 44.1kHz, 48kHz, 64kHz, 88.2kHz, and 96kHz. The EV kit operates from a single 3.3V power supply.

Key Features

  • Low Single 3.3V Supply
  • Controlled 50Ω Coplanar Traces
  • I²C Interface or On-Board Hardwire Options for Output Clock Selection
  • Fully Assembled and Tested

Applications/Uses

  • Digital TVs
  • DVD Players
  • Home Entertainment Centers
  • Set-Top Boxes HDTVs

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Related Resources