Top
/content/maximintegrated/en/products/comms/wireless-rf/rf-predistorters/predistortion-linearization/rfpal-technology
RFPAL Technology
RFPAL Technology
Many factors determine the overall performance of any linearization solution. The following pages describe what linearization is and provide information that shows how and why Maxim's RFPAL technology delivers more optimal results compared to other available methods.
Technical Documentation

Technical Documents
Showing 10 of View Top 100 Results View All Results
Part Number | Title | Document Type | Date |
---|

MAXREFDES179# Reference Design Board
The MAXREFDES179 reference design is a complete Universal Serial Bus (USB) type-C PD solution fe...
MAXREFDES9002: C-source Reference for Operating the DS28E18 from Cortex-M4 GPIO Pins
Extend an I2C and SPI interface using the DS28E18 with included M4 compatible 1-Wire API and C-d...
MAXREFDES1258: 1200W DC-DC Buck Converter Using the MAX15157B
The MAXREFDES1258 is a 1200W, 12V 4-phase DC-DC buck converter that can deliver up to 100A load ...
MAXREFDES1275: 1A,3-Channel LED Driver in Buck Configuration using MAX20050 and its dimming control using MAX32630FTHR
The MAX20050 is a high-brightness LED driver for automotive exterior lighting applications.
Remote Monitoring System Sends Email via SMS
Remote monitoring of temperature and an analogue signal via E-mails. On meeting certain alarm co...
MAXREFDES1089: Miniature, 12V/250mA, Synchronous, No-Opto Flyback DC-DC Converter with 91.7% Efficiency
Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...
MAXREFDES1091: Miniature, 12V/250mA, No-Opto Flyback DC-DC Converter with 91% Efficiency Using MAX17690 Reference Design
Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...
MAXREFDES1171: Low-Power Fault Indicators
The MAXREFDES1171 uses Maxim® low-power chips for power grid fault indicators based on the low-p...
MAXREFDES1168: 7V/200mA or 5V/100mA, Iso-Buck DC-DC Converter Using the MAX17681A
The MAX17681/MAX17681A is a high-voltage, highefficiency, iso-buck DC-DC converter designed to p...
MAXREFDES1099: Miniature, 24V/500mA, No-Opto Flyback DC-DC Converter with 93% Efficiency Using the MAX17690
Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...
MAXREFDES1141: 2.4W DC-DC Flyback Converter Using the MAX17596
The MAX17596 is a peak-current-mode controller for designing wide input-voltage flyback regulato...
MAXREFDES1104: Miniature, 5V/2A, Synchronous, No-Opto Flyback DC-DC Converter with 90% Efficiency Using MAX17690 and MAX17606
Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...
MAXREFDES96#: Single-Battery Charger and Fuel Gauge with Boost for Arduino Platforms
The MAXREFDES96# is an Arduino Uno R3-compatible board that provides battery charge, boost, and ...
MAXREFDES1037: 72W Offline Flyback Converter
The MAX17595 is a peak-current-mode controller for designing wide input-voltage flyback regulato...

MAXREFDES179# Reference Design Board
The MAXREFDES179 reference design is a complete Universal Serial Bus (USB) type-C PD solution fe...
MAXREFDES9002: C-source Reference for Operating the DS28E18 from Cortex-M4 GPIO Pins
Extend an I2C and SPI interface using the DS28E18 with included M4 compatible 1-Wire API and C-d...
MAXREFDES1258: 1200W DC-DC Buck Converter Using the MAX15157B
The MAXREFDES1258 is a 1200W, 12V 4-phase DC-DC buck converter that can deliver up to 100A load ...
MAXREFDES1275: 1A,3-Channel LED Driver in Buck Configuration using MAX20050 and its dimming control using MAX32630FTHR
The MAX20050 is a high-brightness LED driver for automotive exterior lighting applications.
Remote Monitoring System Sends Email via SMS
Remote monitoring of temperature and an analogue signal via E-mails. On meeting certain alarm co...
MAXREFDES1089: Miniature, 12V/250mA, Synchronous, No-Opto Flyback DC-DC Converter with 91.7% Efficiency
Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...
MAXREFDES1091: Miniature, 12V/250mA, No-Opto Flyback DC-DC Converter with 91% Efficiency Using MAX17690 Reference Design
Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...
MAXREFDES1171: Low-Power Fault Indicators
The MAXREFDES1171 uses Maxim® low-power chips for power grid fault indicators based on the low-p...
MAXREFDES1168: 7V/200mA or 5V/100mA, Iso-Buck DC-DC Converter Using the MAX17681A
The MAX17681/MAX17681A is a high-voltage, highefficiency, iso-buck DC-DC converter designed to p...
MAXREFDES1099: Miniature, 24V/500mA, No-Opto Flyback DC-DC Converter with 93% Efficiency Using the MAX17690
Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...
MAXREFDES1141: 2.4W DC-DC Flyback Converter Using the MAX17596
The MAX17596 is a peak-current-mode controller for designing wide input-voltage flyback regulato...
MAXREFDES1104: Miniature, 5V/2A, Synchronous, No-Opto Flyback DC-DC Converter with 90% Efficiency Using MAX17690 and MAX17606
Due to its simplicity and low cost, the flyback converter is the preferred choice for low-to-med...
MAXREFDES96#: Single-Battery Charger and Fuel Gauge with Boost for Arduino Platforms
The MAXREFDES96# is an Arduino Uno R3-compatible board that provides battery charge, boost, and ...
MAXREFDES1037: 72W Offline Flyback Converter
The MAX17595 is a peak-current-mode controller for designing wide input-voltage flyback regulato...