Top
/content/maximintegrated/en/products/comms/wireless-rf/high-speed-data-converters

High-Speed Data Converters

High-Speed Data Converters
Maxim's high-speed data converters deliver the performance, power, and size advantage you need for communication applications.
Technical Documentation

Technical Documents
Showing 10 of View Top 100 Results View All Result(s)
Part Number | Title | Document Type | Date |
---|
MAX5871 16-Bit, 5.9Gsps Interpolating and Modulating RF DAC with JESD204B Interface
The MAX5871 high-performance interpolating and modulating 16-bit 5.9Gsps RF DAC can directly syn...
- Simplifies RF Design and Enables New Wireless Communication Architectures
- Eliminates I/Q Imbalance and LO Feedthrough
- Enables Multi-Band RF Modulation
- Direct RF Synthesis of 600MHz Bandwidth Up to 2.8GHz
- 5.898Gsps DAC Output Update Rate
- High-Performance 14-Bit RF DAC Core
- Digital Quadrature Modulator and NCO with 1Hz/10Hz/100Hz/1kHz/10kHz Resolution
- 5x/6x/6.67x/8x/10x/12x/13.33x/16x/20x/24x Interpolation
- Integrated Clock Multiplying PLL+VCO
- Highly Flexible and Configurable
- 1, 2, or 4-Lane JESD204B Input Data Interface
- Subclass-0 and Subclass-1 Compliant
- Up to 10Gbps Per Lane
- Reference Clock for System Synchronization
- Multiple DAC Synchronization (Subclass-1)
- SPI Interface for Device Configuration
- 1, 2, or 4-Lane JESD204B Input Data Interface
MAX5869 16-Bit, 5.9Gsps Interpolating and Modulating RF DAC with JESD204B Interface
The MAX5869 high-performance interpolating and modulating 16-bit 5.9Gsps RF DAC can directly syn...
- Simplifies RF Design and Enables New Communication Architectures
- Eliminates I/Q Imbalance and LO Feedthrough
- Enables Multi-Band RF Modulation
- Direct RF Synthesis of 600MHz Bandwidth Up to 2.8GHz
- 5.898Gsps DAC Output Update Rate
- High-Performance 14-Bit RF DAC Core
- Digital Quadrature Modulator and NCO with 1Hz/10Hz/100Hz/1kHz/10kHz Resolution
- 5x/6x/6.67x/8x/10x/12x/13.33x/16x/20x/24x Interpolation
- Integrated Clock Multiplying PLL+VCO
- Highly Flexible and Configurable
- 1, 2, or 4-Lane JESD204B Input Data Interface
- Subclass-0 and Subclass-1 Compliant
- Up to 10Gbps Per Lane
- Reference Clock for System Synchronization
- Multiple DAC Synchronization (Subclass-1)
- SPI Interface for Device Configuration
- 1, 2, or 4-Lane JESD204B Input Data Interface
MAX5857 16-Bit, 5.9Gsps Wideband Interpolating and Modulating RF DAC with JESD204B Interface
The MAX5857 high-performance, interpolating and modulating, 16-bit, 5.9Gsps RF DAC can directly ...
- Simplifies RF Design and Enables New Communication Architectures
- Eliminates I/Q Imbalance and LO Feedthrough
- Enables Multi-Band RF Modulation
- Direct RF Synthesis of 1.2GHz Bandwidth
- 5.898Gsps DAC Output Update Rate
- High-Performance 14-Bit RF DAC Core
- Digital Baseband I/Q with 4x Interpolation
- Bypass Path Without Interpolation for Real RF
- Digital Quadrature Modulator+NCO for Full Agility
- Sub-1Hz NCO Resolution
- Integrated Clock Multiplying PLL+VCO
- Highly Flexible and Configurable
- 3, 4, 5, or 6-Lane JESD204B Input Data Interface
- Subclass-0 Compliant
- Up to 9.8304Gbps Per Lane
- Divided Reference Clock Output
- SPI Interface for Device Configuration
MAX19693 12-Bit, 4.0Gsps High-Dynamic Performance Wideband DAC
The MAX19693 12-bit, 4.0Gsps digital-to-analog converter (DAC) enables direct digital synthesis ...
- 4.0Gsps Output Update Rate
- Industry-Leading Dynamic Performance
- SFDR* = 76dBc at fOUT = 400MHz
- SFDR* = 70dBc at fOUT = 800MHz
- Wideband Noise Spectral Density = -164dBm/Hz
- Low-Power Operation
- 770mW (fDAC = 2000Msps)
- 1180mW (fDAC = 4000Msps)
- 4:1 Multiplexed LVDS Inputs
- Up to 1000Mwps each port
- Internal 50Ω Differential Output Termination
- Input Register Scan Mode for In-Circuit Continuity Verification
- Compact 11mm x 11mm, 169 CSBGA Package
- Evaluation Kit Available (Order MAX19693EVKIT)
MAX19707 10-Bit, 45Msps, Ultra-Low-Power Analog Front-End
The MAX19707 is an ultra-low-power, mixed-signal analog front-end (AFE) designed for power-sensi...
- Dual, 10-Bit, 45Msps Rx ADC and Dual, 10-Bit, 45Msps Tx DAC
- Ultra-Low Power
- 84.6mW at fCLK = 45MHz, Fast Mode
- 77.1mW at fCLK = 45MHz, Slow Mode
- Low-Current Standby and Shutdown Modes
- Programmable Tx DAC Common-Mode DC Level and I/Q Offset Trim
- Excellent Dynamic Performance
- SNR = 54.2dB at fIN = 5.5MHz (Rx ADC)
- SFDR = 73.2dBc at fOUT = 2.2MHz (Tx DAC)
- Three 12-Bit, 1µs Aux-DACs
- 10-Bit, 333ksps Aux-ADC with 4:1 Input Mux and Data Averaging
- Excellent Gain/Phase Match
- ±0.03° Phase, ±0.01dB Gain (Rx ADC) at fIN = 5.5MHz
- Multiplexed Parallel Digital I/O
- Serial-Interface Control
- Versatile Power-Control Circuits
- Shutdown, Standby, Idle, Tx/Rx Disable
- Miniature 48-Pin Thin QFN Package (7mm × 7mm × 0.8mm)
MAX1005 IF Undersampler
The MAX1005 is a combined digitizer and reconstruction integrated circuit designed to work in sy...
- Differential-Input, 5-Bit ADC
- Differential-Output, 7-Bit DAC
- 15Msps Min Conversion Rate
- 25MHz -1dB Full-Power Bandwidth
- 44dB SFDR for ADC
- 39dB at 10.7MHz SFDR (Imaged) for DAC
- Internal Voltage Reference
- Parallel Logic Interface
- Single-Supply Operation (+2.7V to +5.5V)
- 0.1µA Low-Power Shutdown Mode
MAX5871 16-Bit, 5.9Gsps Interpolating and Modulating RF DAC with JESD204B Interface
The MAX5871 high-performance interpolating and modulating 16-bit 5.9Gsps RF DAC can directly syn...
- Simplifies RF Design and Enables New Wireless Communication Architectures
- Eliminates I/Q Imbalance and LO Feedthrough
- Enables Multi-Band RF Modulation
- Direct RF Synthesis of 600MHz Bandwidth Up to 2.8GHz
- 5.898Gsps DAC Output Update Rate
- High-Performance 14-Bit RF DAC Core
- Digital Quadrature Modulator and NCO with 1Hz/10Hz/100Hz/1kHz/10kHz Resolution
- 5x/6x/6.67x/8x/10x/12x/13.33x/16x/20x/24x Interpolation
- Integrated Clock Multiplying PLL+VCO
- Highly Flexible and Configurable
- 1, 2, or 4-Lane JESD204B Input Data Interface
- Subclass-0 and Subclass-1 Compliant
- Up to 10Gbps Per Lane
- Reference Clock for System Synchronization
- Multiple DAC Synchronization (Subclass-1)
- SPI Interface for Device Configuration
- 1, 2, or 4-Lane JESD204B Input Data Interface
MAX5869 16-Bit, 5.9Gsps Interpolating and Modulating RF DAC with JESD204B Interface
The MAX5869 high-performance interpolating and modulating 16-bit 5.9Gsps RF DAC can directly syn...
- Simplifies RF Design and Enables New Communication Architectures
- Eliminates I/Q Imbalance and LO Feedthrough
- Enables Multi-Band RF Modulation
- Direct RF Synthesis of 600MHz Bandwidth Up to 2.8GHz
- 5.898Gsps DAC Output Update Rate
- High-Performance 14-Bit RF DAC Core
- Digital Quadrature Modulator and NCO with 1Hz/10Hz/100Hz/1kHz/10kHz Resolution
- 5x/6x/6.67x/8x/10x/12x/13.33x/16x/20x/24x Interpolation
- Integrated Clock Multiplying PLL+VCO
- Highly Flexible and Configurable
- 1, 2, or 4-Lane JESD204B Input Data Interface
- Subclass-0 and Subclass-1 Compliant
- Up to 10Gbps Per Lane
- Reference Clock for System Synchronization
- Multiple DAC Synchronization (Subclass-1)
- SPI Interface for Device Configuration
- 1, 2, or 4-Lane JESD204B Input Data Interface
MAX5857 16-Bit, 5.9Gsps Wideband Interpolating and Modulating RF DAC with JESD204B Interface
The MAX5857 high-performance, interpolating and modulating, 16-bit, 5.9Gsps RF DAC can directly ...
- Simplifies RF Design and Enables New Communication Architectures
- Eliminates I/Q Imbalance and LO Feedthrough
- Enables Multi-Band RF Modulation
- Direct RF Synthesis of 1.2GHz Bandwidth
- 5.898Gsps DAC Output Update Rate
- High-Performance 14-Bit RF DAC Core
- Digital Baseband I/Q with 4x Interpolation
- Bypass Path Without Interpolation for Real RF
- Digital Quadrature Modulator+NCO for Full Agility
- Sub-1Hz NCO Resolution
- Integrated Clock Multiplying PLL+VCO
- Highly Flexible and Configurable
- 3, 4, 5, or 6-Lane JESD204B Input Data Interface
- Subclass-0 Compliant
- Up to 9.8304Gbps Per Lane
- Divided Reference Clock Output
- SPI Interface for Device Configuration
MAX19693 12-Bit, 4.0Gsps High-Dynamic Performance Wideband DAC
The MAX19693 12-bit, 4.0Gsps digital-to-analog converter (DAC) enables direct digital synthesis ...
- 4.0Gsps Output Update Rate
- Industry-Leading Dynamic Performance
- SFDR* = 76dBc at fOUT = 400MHz
- SFDR* = 70dBc at fOUT = 800MHz
- Wideband Noise Spectral Density = -164dBm/Hz
- Low-Power Operation
- 770mW (fDAC = 2000Msps)
- 1180mW (fDAC = 4000Msps)
- 4:1 Multiplexed LVDS Inputs
- Up to 1000Mwps each port
- Internal 50Ω Differential Output Termination
- Input Register Scan Mode for In-Circuit Continuity Verification
- Compact 11mm x 11mm, 169 CSBGA Package
- Evaluation Kit Available (Order MAX19693EVKIT)
MAX19707 10-Bit, 45Msps, Ultra-Low-Power Analog Front-End
The MAX19707 is an ultra-low-power, mixed-signal analog front-end (AFE) designed for power-sensi...
- Dual, 10-Bit, 45Msps Rx ADC and Dual, 10-Bit, 45Msps Tx DAC
- Ultra-Low Power
- 84.6mW at fCLK = 45MHz, Fast Mode
- 77.1mW at fCLK = 45MHz, Slow Mode
- Low-Current Standby and Shutdown Modes
- Programmable Tx DAC Common-Mode DC Level and I/Q Offset Trim
- Excellent Dynamic Performance
- SNR = 54.2dB at fIN = 5.5MHz (Rx ADC)
- SFDR = 73.2dBc at fOUT = 2.2MHz (Tx DAC)
- Three 12-Bit, 1µs Aux-DACs
- 10-Bit, 333ksps Aux-ADC with 4:1 Input Mux and Data Averaging
- Excellent Gain/Phase Match
- ±0.03° Phase, ±0.01dB Gain (Rx ADC) at fIN = 5.5MHz
- Multiplexed Parallel Digital I/O
- Serial-Interface Control
- Versatile Power-Control Circuits
- Shutdown, Standby, Idle, Tx/Rx Disable
- Miniature 48-Pin Thin QFN Package (7mm × 7mm × 0.8mm)
MAX1005 IF Undersampler
The MAX1005 is a combined digitizer and reconstruction integrated circuit designed to work in sy...
- Differential-Input, 5-Bit ADC
- Differential-Output, 7-Bit DAC
- 15Msps Min Conversion Rate
- 25MHz -1dB Full-Power Bandwidth
- 44dB SFDR for ADC
- 39dB at 10.7MHz SFDR (Imaged) for DAC
- Internal Voltage Reference
- Parallel Logic Interface
- Single-Supply Operation (+2.7V to +5.5V)
- 0.1µA Low-Power Shutdown Mode