SC2200A

Dual RF Power Amplifier Linearizer (RFPAL)

Fourth Generation Fully Adaptive RF PA Linearization Technology in a Single IC


Please check latest availability status for a specific part variant.

Description

The SC2200 belongs to the 4th-generation family of RF PA linearizers (RFPAL) that provides increased integration and functionality over the previous generations. The device is a dual-path linearizer that is a fully-adaptive, RFIN/RFOUT predistortion linearization solution optimized for a wide range of amplifiers, power levels, and communication protocols. It supports 2G to 4G standards (FDD and TDD) from 698MHz to 2700MHz as well as an expanded range of signal bandwidths from 60MHz down to 1.2MHz. The SC2200 accepts single-ended RF signals to eliminate baluns and features a mirrored pinout facilitating design of both paths. The device uses the PA output and input signals to adaptively generate an optimized correction function to minimize the PA’s distortion. Using RF-domain analog signal processing enables the SC2200 to operate over wide bandwidths and with very low power consumption. The dual linearizer is optimized for high-performance MIMO applications, including small cells, active antenna, and distributed antenna systems.

SC2200: Block Diagram SC2200: Block Diagram Enlarge+

Key Features

  • Ease of Use
    • Integrated RFIN/RFOUT Solution
  • Smaller Total System Form Factor (24mm x 26mm)
  • Reduces System Power Consumption and OPEX
  • Reduces BOM Costs and Total Volume
    • Smaller Power Supply, Heat Sink, and Enclosure
    • Lower Back-Off Reduces Transistor Costs
  • Frequency Range: 698MHz–2700MHz
  • Integrated Preamp and Single-Ended RF I/Os
  • Single +1.8V Supply Voltage
  • External Reference Clock Support:
    • 10, 13, 15.36, 19.2, 20, 26, and 30.72MHz
  • Packaged in 11mm x 11mm SAWN QFN Package
  • Operating Case Temperature: -40°C to +100°C
  • RoHS, Green, REACH, and ISO9001 Compliant
  • Dual-Path RFIN/RFOUT Linearizer in CMOS SoC
  • Fully Adaptive Correction
  • Up to 28dB ACLR and 38dB IMD Improvement (1)
  • 1.2MHz < BWSIG ≤ 60MHz
  • Power Consumption:
    • Duty-Cycled (10%) Feedback: 1500mW (Dual-Path)
    • 100% Adaptation: 1.95W (Dual-Path)

Applications/Uses

  • Amplifier: Class A/AB, Doherty
  • Average PA Output Power Examples: Cellular Infrastructure: 27dBm to 40dBm
  • BTS Amplifiers, RRH, Booster Amplifiers, Repeaters, Small Cells, Microcells, Picocells, DAS, AAS and MIMO Systems
  • Cellular Infrastructure
  • PA Process: LDMOS, GaN, HBT, GaAs and InGaP
  • Single/Multicarrier, Multistandard: CDMA/EVDO, TD-SCDMA, WiMAX, WCDMA/HSDPA, LTE, and TD-LTE
  • Wide Range of PAs and Output Power
Part NumberFrequency Range
(MHz)
Input Signal Bandwidth
(MHz)
Input Signal Bandwidth
(MHz)
PA ArchitecturePathsFootprint
(mm x mm)
Package/PinsOper. Temp.
(°C)
Budgetary
Price
minmaxSee Notes
SC2200 698 to 27001.260
Class AB
Doherty
211 x 11
SAWN QFN/80
-40 to +100$65.39 @1k
See All RF Predistortion ICs (5)
Pricing Notes:
This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


SC2200-EVK1900: Evaluation Kit for the SC2200
SC2200-EVK2400: Evaluation Kit for the SC2200
SC2200-EVK900: Evaluation Kit for the SC2200
SC-USB-SPI2: USB-to-SPI Interface Adapter for SC2200

Quality and Environmental Data

Request Reliability Report for: SC2200A 
Lead-Free Package Tin (Sn) Whisker Reports

CAD Symbols and Footprints

  • SC2200A-00A00
  • SC2200A-00A00E
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX5871
    16-Bit, 5.9Gsps Interpolating and Modulating RF DAC with JESD204B Interface

    • Simplifies RF Design and Enables New Wireless Communication Architectures
    • Direct RF Synthesis of 600MHz Bandwidth Up to 2.8GHz
    • Highly Flexible and Configurable

    SC-USB-SPI-PICO
    USB-to-SPI Interface Adapter for SC1905 and SC1894

    • USB interface connection to the serial parallel interface to the SC1894 and the SC1905
    • Windows 10, Windows 7
    • USB 3.0 and USB 2.0

    SC1905
    698MHz to 3800MHz RF Power Amplifier Linearizer (RFPAL)

    • RFin/RFout PA Linearizer SoC in Standard CMOS
    • External Reference Clock Support:
    • Low Power Consumption: 1280mW