SC-USB-SPI2

USB-to-SPI Interface Adapter for SC2200


Please check latest availability status for a specific part variant.

Description

SC-USB-SPI2# is an adapter used for converting a computer’s USB interface connection to the serial parallel interface (SPI) used by the SC2200. This is not required for operating the SC2200 evaluation kits. It is only recommended for prototypes debug and/or programming linearizer during manufacturing (if no other means available such as onboard micro controller).

Only two connections are required for use with the SC2200 and no external power supply is required. The USB connection from the host computer is made through a standard USB 2.0 cable – a male-to-micro-USB B connected to female connector, J20, on SC-USB-SPI2#. The interface connection between the board containing the SC2200 and the SC-USB-SPI2# adapter is through J1.

This adapter can only be used to run one instance of the SC2200 GUI at a time. Conflicts will occur when running multiple SC2200 GUIs trying to open the same SPI communication pipe.

Typical Operating Temperature: +25°C

Applications/Uses

  • Amplifier: Class A/AB, Doherty
  • Average PA Output Power Examples: Cellular Infrastructure: 27dBm to 40dBm
  • BTS Amplifiers, RRH, Booster Amplifiers, Repeaters, Small Cells, Microcells, Picocells, DAS, AAS and MIMO Systems
  • Cellular Infrastructure
  • PA Process: LDMOS, GaN, HBT, GaAs and InGaP
  • Single/Multicarrier, Multistandard: CDMA/EVDO, TD-SCDMA, WiMAX, WCDMA/HSDPA, LTE, and TD-LTE
  • Wide Range of PAs and Output Power
Request Reliability Report for: SC-USB-SPI2 
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C   Material Composition  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX2223
Ultra-Wideband, Direct-Conversion, L-Band Satellite Tuner

  • 925MHz to 2175MHz Frequency Range
  • Monolithic VCO
  • High Dynamic Range: -75dBm to 0dBm