Top

SC-USB-SPI-PICO

USB-to-SPI Interface Adapter for SC1905 and SC1894

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet USB-to-SPI Interface Adapter for SC1905 and SC1894 Mar 13, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Key Features

  • USB interface connection to the serial parallel interface to the SC1894 and the SC1905
  • Windows 10, Windows 7
  • USB 3.0 and USB 2.0

Applications/Uses

  • Broadcast Infrastructure (SC1894A-00C13)
  • Cellular Infrastructure (SC1894A-00C13)
  • Microwave Backhaul (SC1894A-00M13)
  • Wide Range of PAs and Output Power

Description

SC-USB-SPI is an adapter used for converting a computer’s USB interface connection to the serial parallel interface (SPI) used by the SC1905 and the SC1894 (RFPAL).

It is recommended for prototypes debug and/or programming linearizer during manufacturing.

RFPAL GUI installation package installs necessary drivers in order to work on Windows® 7 or Windows 10 with USB 2.0 or USB 3.0.

Simplified Block Diagram

SC-USB-SPI-PICO: Board Photo SC-USB-SPI-PICO: Board Photo Zoom icon

Technical Docs

Data Sheet USB-to-SPI Interface Adapter for SC1905 and SC1894 Mar 13, 2019

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .