Top

MAX9984EVKIT

Evaluation Kit for the MAX9984

Product Details

Key Features

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9984 Aug 16, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.

Key Features

  • Fully Assembled and Tested
  • 400MHz to 1000MHz RF Frequency†
  • 325MHz to 850MHz LO Frequency†
  • 50MHz to 250MHz IF Frequency
  • 8.1dB Conversion Gain
  • 25dBm IIP3
  • 9.3dB Noise Figure
  • Integrated LO Buffer
  • Switch-Selectable (SPDT), Two LO Inputs
  • -3dBm to +3dBm LO Drive
  • 54dB LO1 to LO2 Isolation
  • 50Ω SMA Connectors on Input and Output Ports
  • 4:1 Balun for Single-Ended IF Output

Applications/Uses

  • 400MHz to 700MHz OFDM/WiMAX CPE and Base-Station Equipment
  • 850MHz WCDMA Base Stations
  • cdmaOne™ and cdma2000® Base Stations
  • Digital and Spread-Spectrum Communication Systems
  • Fixed Broadband Wireless Access
  • GSM 850/GSM 900 2G and 2.5G EDGE Base Stations
  • iDEN® Base Stations
  • Microwave Links
  • Military Systems
  • Predistortion Receivers
  • Private Mobile Radios (PMRs)
  • Wireless Local Loop (WLL)

Description

The MAX9984 evaluation kit (EV kit) simplifies the evaluation of the MAX9984 GSM, WCDMA, and WiMAX base-station downconversion mixer. It is fully assembled and tested at the factory. Standard 50Ω SMA connectors are included on the EV kit's input and output ports to allow quick and easy evaluation on the test bench.

This document provides a list of test equipment required to evaluate the device, a straightforward test procedure to verify functionality, a description of the EV kit circuit, the circuit schematic, a bill of materials (BOM) for the kit, and artwork for each layer of the PC board. Contact MaximDirect sales at 888-629-4642 for pricing and availability on these kits.

Simplified Block Diagram

Technical Docs

Data Sheet Evaluation Kit for the MAX9984 Aug 16, 2005

Support & Training

Search our knowledge base for answers to your technical questions.

Filtered Search

Our dedicated team of Applications Engineers are also available to answer your technical questions. Visit our support portal .

Sampling:
Selecting the Sample button above will redirect to the third-party ADI Sample Site. The part selected will carry over to your cart on this site once logged in. Please create a new account there if you have never used the site before. Contact SampleSupport@analog.com with any questions regarding this Sample Site.