MAX7060EVKIT

Evaluation Kit for the MAX7060


Please check latest availability status for a specific part variant.

Description

The MAX7060 evaluation kit (EV kit) provides a proven design to evaluate the MAX7060 frequency-programmable ASK/FSK transmitter in a 24-pin TQFN package with an exposed pad. The EV kit uses Windows XP®-, Windows Vista®-, and Windows® 7-compatible software to provide a simple graphical user interface (GUI) to simplify evaluation. The EV kit enables testing of the IC's RF performance and requires no additional support circuitry. The RF output uses a 50Ω matching network and an SMA connector for convenient connection to test equipment. The EV kit PCB comes with a MAX7060ATG+ installed.

Key Features

  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB Powered
  • Proven PCB Layout
  • Proven Components List
  • Adjustable Programmable Frequency
  • Emulation Mode Simulates Hardware-Only Options
  • Fully Assembled and Tested

Applications/Uses

  • Garage-Door Openers
  • Home and Industrial Automation
  • Remote Controls
  • Security Systems
  • Sensor Networks
Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

Quality Management System >
Environmental Management System >

 
Status:
Package:
Temperature:

Related Resources


MAX5871
16-Bit, 5.9Gsps Interpolating and Modulating RF DAC with JESD204B Interface

  • Simplifies RF Design and Enables New Wireless Communication Architectures
  • Direct RF Synthesis of 600MHz Bandwidth Up to 2.8GHz
  • Highly Flexible and Configurable

SC-USB-SPI-PICO
USB-to-SPI Interface Adapter for SC1905 and SC1894

  • USB interface connection to the serial parallel interface to the SC1894 and the SC1905
  • Windows 10, Windows 7
  • USB 3.0 and USB 2.0

SC1905
698MHz to 3800MHz RF Power Amplifier Linearizer (RFPAL)

  • RFin/RFout PA Linearizer SoC in Standard CMOS
  • External Reference Clock Support:
  • Low Power Consumption: 1280mW