MAX7058EVKIT

Evaluation Kit for the MAX7058


Please check latest availability status for a specific part variant.

Description

The MAX7058 evaluation kit (EV kit) provides a proven design to evaluate the MAX7058 dual-frequency ASK transmitter in a 24-pin TQFN package with an exposed pad. The EV kit enables testing of the device's RF performance and requires no additional support circuitry. The RF output uses a 50Ω matching network and an SMA connector for convenient connection to test equipment. The EV kit comes with a MAX7058ATG+ installed on the EV board.

Key Features

  • Proven PCB Layout
  • Proven Components List
  • Adjustable Programmable Frequency (315MHz and 390MHz)
  • Fully Assembled and Tested

Applications/Uses

  • Automotive
  • Garage Door Openers
  • Home Automation
  • RF Remote Controls
  • Security Systems
  • Wireless Sensors

Technical Documents

Tutorial 5100 General Layout Guidelines for RF and Mixed-Signal PCBs

Quality and Environmental Data

Lead-Free Package Tin (Sn) Whisker Reports

Tools & Models

  • MAX7058EVKIT Gerber File
  • Device   Fab Process   Technology   Sample size   Rejects   FIT at 25°C   FIT at 55°C  

    Note : The failure rates are summarized by technology and mapped to the associated material part numbers. The failure rates are highly dependent on the number of units tested.

    Quality Management System >
    Environmental Management System >

     
    Status:
    Package:
    Temperature:

    Related Resources


    MAX5871
    16-Bit, 5.9Gsps Interpolating and Modulating RF DAC with JESD204B Interface

    • Simplifies RF Design and Enables New Wireless Communication Architectures
    • Direct RF Synthesis of 600MHz Bandwidth Up to 2.8GHz
    • Highly Flexible and Configurable